Industrial Wireless Ethernet
Industrial wireless Ethernet products from Phoenix Contact provide you reliable transmission of your Ethernet driven system. Our family of wireless products includes four options:
Trusted Wireless Ethernet (TWE)
The trusted wireless ethernet radio utilizes a proprietary wireless engine. MOTR-9 technology gives you flexibility to integrate the TWE into your system by allowing adjustable over-the-air speeds and AES encryption.
WLAN
WLAN radios have the ability to act in a variety of ways: Access Point, Client, and Bridge/Repeater. Also offered, is a radio with expandable I/O bus connection to allow 802.11 wireless I/O.
High Power WLAN
HPWLAN allows you to extend your existing wireless Ethernet network by pushing the signal further with more power over the 2.4 GHz RF spectrum.
FL WAN
FL WLAN radios offer a non-control cabinet option to our Ethernet radio line. Special function models including dual access point and client only versions are available.
Typical Applications
- Video Surveillance
- Homeland Security
- Mobile Networking
- Advanced Factory Floor Networks
- Redundancy or Backhaul networking
Control Cabinet - 900 MHz Ethernet
| Module | Type Description | Order Number | Product Description | Downloads | |||||
![]() |
RAD-ISM-900-EN/B | 2901205 | The Trusted Wireless Ethernet (TWE) Radio is an Ethernet capable radio that transmits 900 MHz. It utilizes a proprietary wireless engine, the MOTR-9. The Basic variant is Slave and Ethernet only. |
User Manual Data sheet MIB Firmware Accessories Antennas | |||||
|
RAD-ISM-900-EN-BD | 2900016 | The Trusted Wireless Ethernet (TWE) Radio is an Ethernet capable radio that transmits 900 MHz. It utilizes a proprietary wireless engine, the MOTR-9. | User Manual Data sheet MIB Firmware Accessories Antennas | |||||
![]() |
RAD-ISM-900-EN-BD-BUS | 2900017 | The Trusted Wireless Ethernet (TWE) Radio is an Ethernet capable radio that transmits 900 MHz. It utilizes a proprietary wireless engine, the MOTR-9. The bus feature allows for it to be easily integrated with I/O. | User Manual Data sheet MIB Firmware Accessories Antennas |

Control Cabinet - 2.4 or 5 GHz Ethernet
| Module | Type Description | Order Number | Product Description | Downloads | |||||
![]() |
RAD-80211-XDB | 2990011 | 802.11 Industrial Ethernet Radio with support for Access Point, Client, and Bridge/Repeater modes of operation and the highest level of security 802.11i/WPA2. | ||||||
|
RAD-80211-XD | 2885728 | 802.11 Industrial Ethernet Radio with support for Access Point, Client, and Bridge/Repeater modes of operation, integrated serial to TCP conversion, and the highest level of security 802.11i/WPA2. | Data Sheet User Manual Firmware MIB Accessories Antennas | |||||
![]() |
RAD-80211-XD-BUS | 2885757 | Ethernet Radio with expandable I/O-Bus connection enabling 802.11 wireless accessible I/O using MODBUS RTU or TCP protocols. | Data Sheet User Manual Firmware MIB Accessories Antennas |

Control Cabinet - 2.4 GHz High Power Ethernet
| Module | Type Description | Order Number | Product Description | Downloads | |||||
|
RAD-80211-XD/HP | 2900046 | High Powered Wireless Local Area Network (HPWLAN) allows you stretch your RF signal further within the 2.4 GHz range with 400 mW transmit power. It also includes MESH functionality allowing to create a network with up to 40 radios. | User Manual Data sheet Firmware Accessories Antennas | |||||
|
RAD-80211-XD/HP-BUS | 2900047 | HPWLAN with bus capabilites allows for high power data transmission over a 2.4 GHz frequency. The bus feature allows for it to be easily integrated with I/O. |
User Manual Data sheet Firmware Accessories Antennas |

Non-Control Cabinet 2.4 or 5 GHz Ethernet
| Module | Type Description | Order Number | Product Description | Downloads | ||||
![]() |
RAD-80211-XD-WM | 2885715 | IP-54 - 802.11 Ethernet Radio with support for Access Point, Client, and Bridge/Repeater modes of operation, integrated serial to TCP conversion, and the highest level of security 802.11i/WPA2. | |||||
![]() |
FL WLAN 24 AP 802-11-US | 2700448 | IP 65 - 802.11 Ethernet Radio with support for Access Point/Client or Bridge operation, 24 V DC, PoE; IEEE 802.11 a/b/g; client adapter; fast roaming; antenna diversity; 802.11i/WPA2. | |||||
![]() |
FL WLAN 230 AP 802-11-US | 2700452 | IP 65 - 802.11 Ethernet Radio with support for Access Point, Client or Bridge operation, 120/230 V AC, PoE; IEEE 802.11 a/b/g; client adapter; fast roaming; antenna diversity; 802.11i/WPA2. | |||||
![]() |
FL WLAN 24 DAP 802-11-US | 2700451 | IP 65 - 802.11 Ethernet Radio with support with Dual Access Point/Client operation, 24 V DC, PoE; IEEE 802.11 a/b/g; client adapter; fast roaming; antenna diversity; 802.11i/WPA2. | |||||
![]() |
FL WLAN 24 EC 802-11-US | 2700449 | IP 65 - 802.11 Ethernet Radio with support for Client or Bridge operation, 24 V DC, PoE; IEEE 802.11 a/b/g; client adapter; fast roaming; antenna diversity; 802.11i/WPA2. | |||||
![]() |
FL WLAN EPA | 2692791 | IP 65 - FL WLAN Ethernet Port Adapter, as a wireless connection from one Ethernet end device to a WLAN Access Point. |

Applications Notes for Wireless Access Points
- EtherNet/IP: When to Go Wireless
This paper explores the EtherNet/IP protocol from a technical standpoint and applies it to particular system considerations for a wireless network.
- Interfacing with Sony IP Cameras - Download (PDF 0,82 MB)
Configure Phoenix Contact’s wireless access points with your existing Sony IP Camera System.
- Interfacing with Pelco Spectra Cameras - Download (PDF 0,45 MB)
Configure Phoenix Contact’s wireless access points with your existing Pelco Spectra Camera System.
- Interfacing with Panasonic IP Cameras - Download (PDF 0,42 MB)
Configure Phoenix Contact’s wireless access points with your existing Panasonic IP Camera System.












