Segment Protector, Power Supply Offer a Modular Approach To Process Fieldbus Infrastructure

MIDDLETOWN, Pa. - Phoenix Contact introduces a line of modular fieldbus components that offer connectivity from the fieldbus process controller to the field devices. The line includes a segment protector for use with both Foundation Fieldbus and Profibus PA and a Foundation Fieldbus power supply. Based on a T-bus connection system, the components are hot-swappable and allow easy system expansion.

The segment protectors serve as an interface between trunk cable and various field devices. The hot-swappable T-bus system makes it easy to expand the system or segment, or to perform maintenance, without disrupting network communication. They provide short-circuit protection to field devices and the network trunk cable.

At just 5.25mm per spur for a 10-spur installation, the modules save significant DIN rail space. Modules start with a trunk in/out version, and expansion modules offer four spur connections. They are rated EEx nA [nL] and are approved for Class 1, Division 2 hazardous locations.

The power supply is certified to FF-831and provides power to one Foundation Fieldbus H1 segment according to IEC 61158-2. It supplies 25 V and 360 mA with minimal heat dissipation while supporting redundant 24-V bulk power. The modules are galvanically isolated and can be mounted adjacent to one another on a DIN rail without concern for spacing. Passive power conditioning provides reliability for single-segment needs. The power supply supports high-power trunk protection for hazardous locations.

Both the segment protector and power supply come with built-in status LEDs and error-free termination technology.

Phoenix Contact is a world leader in electrical connection, electronic interface and industrial automation technologies. Phoenix Contact USA, located in Middletown, Pa., is a subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 40 subsidiaries and employs more than 8,400 people around the world. The company's Integrated Management Systems include a formal Quality, Environmental and Safety program that meets International Standards Organization's (ISO) requirements (ISO 9001: 2000, ISO 14001: 2004 and OHSAS 18001:1999).

                                                                       ###

Media Contact
Molly McGowan
717-944-1300 x3721
Email: mmcgowan@phoenixcon.com


Further information and services related to this article