Modules Provide Power Over Ethernet for Industrial Applications

MIDDLETOWN, Pa. - Phoenix Contact introduces industrial-strength Power-over-Ethernet (PoE) modules, which make it possible to use the Ethernet to transfer not only data, but also electricity.  The modules make it quick and inexpensive to power end devices such as wireless LAN access points, IP telephones, webcams, Ethernet hubs and other appliances in locations where supplying power separately would be inconvenient.

The FL IF 2PSE-F module offers two PoE ports for the Modular Managed Switch (MMS).  It is an "endspan" device with power sourcing equipment (PSE) integrated in the switch/hub.  Depending on the specific requirements, users can freely combine 8-24 ports in twisted pair, PoE and various glass fiber media.  End devices with PoE can be monitored by a higher-level management system that is also capable of turning the devices on and off remotely.

The FL PSE 2TX module is a compact stand-alone solution that converts two standard Ethernet ports to Power-over-Ethernet ports.  It is a "midspan" device, with PSE located between the network and the powered device, offering a simple expansion of existing network infrastructure.   The module generates the 48V power supply required by IEEE802.3af Power-over-Ethernet from a 24V DC connection.  Its plug-and-play technology requires no configuration.

The devices are UL-approved and conform with IEEE802.3af.  The use of a central uninterruptible power supply (UPS) further increases the failsafe functioning of end devices.

Phoenix Contact is a leader in electrical connection, electronic interface and industrial automation.  Phoenix Contact USA, with headquarters in Middletown, Pa., is a subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 40 subsidiaries around the globe and employs more than 8,400 people. The company has implemented and maintains a Quality, Environmental and Occupational Health and Safety Management System that is registered to: ISO - 9001:2000 (Quality Management System), ISO - 14001:2004 (Environmental Management System) and OHSAS - 18001:1999 (Occupational Health & Safety System).

                                                                       ###

Media Contact
Molly McGowan
717-944-1300 x3721
Email: mmcgowan@phoenixcon.com


Further information and services related to this article