Fuse Terminal Blocks Provide Branch Circuit Protection
MIDDLETOWN, Pa. – New touch-safe fuse terminal blocks from Phoenix Contact accept Class CC and Class J fuses to meet National Electrical Code requirements for Branch Circuit Protection.
UL-Listed for Branch Circuit applications, the Class CC Fuse Holder, UK 10.3-CC HESI, is marked with “Class CC Only” and will reject 10.3 x 38mm fuses, commonly known as Midget fuses. It is available with a Short-Circuit Current Rating (SCCR) of 200kA. The original UK 10.3 HESI N has an increased SCCR rating up to 100kA and accepts both Midget and Class CC fuses for applications where supplemental protection is desired. The UL-Listed Class J versions, UK 20.6-J HESI and UK 27-J HESI, accept Class J fuses up to 30 and 60 amps respectively and also have an SCCR of 200kA.
All versions feature a large labeling area compatible with ZBF and ZBFT marking materials, dual-wire rating to allow multi-conductor connection and a broad wire range to allow maximum flexibility for installation professionals. Available with optional LED indication, an open-fuse condition can be readily identified in both AC and DC installations. Multi-pole configurations are also available, or can be field constructed using optional multi-pole accessory kits.
Phoenix Contact, with U.S. headquarters in Middletown, Pa., is a subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 40 subsidiaries around the globe and employs more than 7,500 people. Phoenix Contact has implemented and maintains a Quality, Environmental and Occupational Health and Safety Management System that is registered to: ISO - 9001:2000 (Quality Management System), ISO - 14001:2004 (Environmental Management System) and OHSAS - 18001:1999 (Occupational Health & Safety System).



