DUPLICON Plug Connectors Provide Continuous Power Distribution
MIDDLETOWN, Pa. -- Phoenix Contact’s new DUPLICON Power Distribution System is a stackable plug connector system that meets protection category IP67 standards. Designed for energy distribution in large-scale machinery and systems, DUPLICON is the first product of its kind to offer uninterrupted communication from the mounting rail in the control cabinet across the decentralized power distributor to the device connections in the field.
The DUPLICON connector has six positions plus ground in 24 to 12 AWG for 600V/ 25A for power, 24V and ASi bus. DUPLICON inserts use universal screw-connection technology and are compatible with Phoenix Contact’s ST-COMBI plug connectors. Direct PCB connection on the device is available in 90-degree and 180-degree models, which eliminates the need for one switching level.

The removable cover makes it easy to conduct an inspection during operation. The award-winning square design allows for flexible cable connections in 90-degree increments. DUPLICON’s sturdy housing design in die-cast aluminum is resistant to salt water, vibration, UV exposure and extreme industrial conditions.
Phoenix Contact is a leader in electrical connection, electronic interface and industrial automation technologies. Phoenix Contact USA, located in Middletown, Pa., is a subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany. The company operates 40 subsidiaries and employs more than 7,500 people around the world. Our Integrated Management Systems include a formal Quality, Environmental and Safety program that meets International Standards Organization's (ISO) requirements (ISO 9001:2000, ISO 14001:2004 and OHSAS 18001:1999).


