UT Double-Level Terminal Blocks Increase Wiring Density
MIDDLETOWN, Pa. -- Phoenix Contact’s new UTTB 4 and UTTB 2.5 Double-Level Terminal Blocks increase wire density. The UT screw terminal block series features a compact design and ideal handling. The UTTB 4 and UTTB 2.5 connect conductor cross-section ranges of 0.14mm2 to 4mm2 (26-10 AWG) and 0.14mm2 to 2.5mm2 (26-12 AWG), respectively.
The four-conductor connection of the UT Double-Level screw terminal blocks is a space-saving alternative to standard feed-through terminal blocks when it comes to potential distribution. The universal FBS plug-in bridge system allows cross connections to neighboring feed-through terminal blocks. In addition, bridging from the upper level to the lower level can be accomplished with a special FBS component.
Ground terminal blocks of the same shape are designed with a snap-on foot. The double bridge shaft allows individual chain bridging by means of plug-in bridges on both levels. Corresponding standard accessories are available for testing and labeling. Either level of the UTTB 4 can be marked with ZB6 or ZBTF marking material, and users can mark the UTTB 2.5 with ZB5 or ZBFT5.
Phoenix Contact is an independent subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 40 subsidiaries around the globe and employs more than 7,500 people. Phoenix Contact has implemented and maintains a Quality, Environmental and Occupational Health and Safety Management System that is registered to: ISO - 9001:2000 (Quality Management System), ISO - 14001:2004 (Environmental Management System) and OHSAS - 18001:1999 (Occupational Health & Safety System).



.jpg)