Pulse I/O Modules Maximize Results at Remote Sites
MIDDLETOWN, Pa. -- Phoenix Contact’s new Pulse Input/Output Expansion Modules allow direct pulse information to be transmitted wirelessly from remote locations. The modules are compatible with Phoenix Contact’s wireless BD, XD and Data BD Bus radios.
The digital pulse input module accepts pulse/frequency signals, while the output module accurately reproduces pulse counts or frequency outputs. The input module has a back-up power supply connection, which ensures that even if power is lost, the pulses will continue to be recorded.
The easy-to-configure devices are addressed with an eight-position rotary dial when used with Phoenix Contact wireless interface systems. A selectable dip switch allows the user to choose between “frequency” or “counter” modes. Two frequency ranges can also be selected with dip switches. Set-up errors are easy to detect and correct.
Phoenix Contact, with U.S. headquarters in Middletown, Pa., is an independent subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 40 subsidiaries around the globe and employs more than 7,500 people. Phoenix Contact Quality System is registered to ISO 9001:2000 – Quality Systems Model for Quality Assurance in design, development, production, installation and servicing.



