![]() |
Push-Pull Connectors |
|
|
The VARIOSUB Push-Pull connector system was designed for industrial Ethernet and Profinet applications. This connector system transfers data using copper and FO technologies and offers a power connector to supply power to devices. Push-Pull connectors provide IP65 and IP67 protection to withstand harsh industrial environments, making them ideal for distributed control applications. The Push-Pull connector system is easy to operate- connectors are locked and unlocked with just one hand. These connectors protect against dirt, water, vibration/shock, and temperature extremes. |
|
Push-Pull RJ45 - RJ45 Push Pull connectors terminate without any special tools using our Quickon connection technology. Ethernet and Profinet cables with a diameter from AWG26 to AWG22 can be used. Push-Pull SCRJ - SCRJ Push-Pull connectors and cables protect against electromagnetic interference, oil, water, vibration, and temperature extremes, as well as save time and reduce expenses. Raw cable, connectors and field assembly tools are available for assembling your own cables. Push-Pull Power - This 5-pole connector enables transferring of two independent 24 V control circuits with functional ground. Another version is available for distributed field devices to 230/400 V (16 A) power. |
|
For more information contact,
![]() |
|