PSR-TRISAFE Safety Controller

With functionality that’s one step above a safety relay and one step below a safety-rated PLC, the PSR-TRISAFE safety controller is ideal for applications using multiple standard safety relations or for applications that need advanced or unique safety functionality.
Programming the safety controller’s 20 safety inputs and four, CAT 4 safety outputs is simple with SAFECONF software, which is available as a free download and doesn’t require any licensing fees. The software’s Simulation Mode can be used to verify a safety project without connecting to any hardware.

The functionality of a safety controller is one step above a safety relay and one step below a safety-rated PLC. Safety controllers make sense for those applications using multiple standard safety relays or for applications requiring advanced or unique safety functionality.

PSR-TRISAFE safety controller with user-friendly, license-free software

Once downloaded, simply use SAFECONF’s drag-and-drop interface to make association between the inputs and outputs. The user-friendly development environment implements both simple and advanced safety relay type functional logic within the safety controller.

Safety applications for PSR-TRISAFE include emergency stop function blocks, two hand-controls, door switches, delayed contacts (TON or TOFF), light curtains, muting mode selection and other logic functions.

The PSR-TRISAFE is also available in a modular version. This new version allows the addition of up to 10 expansion modules. Each expansion module comes with TRISAFE configuration software (SAFECONF) and can be set up for either 12 safe inputs, or 8 safe inputs and 4 safe outputs. This gives you a variety of setups with a maximum of 140 inputs and 4 outputs, or 92 inputs and 44 outputs. The expansion modules attach to the PSR-TRISAFE Modular using the T-bus connection system. The PSR-TRISAFE Modular also allows for the connection of a Fieldbus Gateway, which makes status information available for the machine control system.

The PSR-TRISAFE safety controller conforms to the latest international safety standards, including:

  • Performance Level "e" (PLe) in accordance with ISO 13849-1
  • Safety Category 4 according to ISO 13849-1 and EN 954-1
  • Safety Integrity Level 3 (SIL 3) in accordance with IEC 61508


Getting Started


Instructional Videos


Application Videos


PSR-TRISAFE safety controller starter kit includes:

Image   Product
Description
  Type Description /
Order Number
   
  • PSR-TRISAFE Safety Controller with memory stick
  • Pre-wired simulation inputs and outputs
  • All components mounted on a DIN rail attached to a demo board
  • Safety controller, configuration software CD
  • Quick Start Guide
  • USB cable (3 m)
  • 24 V power adapter with international connectors
  • Silver carrying case
 

PSR-TRISAFE STARTER KIT
P/N 2986300

 


Safety Controller With Pluggable Screw Clamp Connectors

Image   Product
Description
  Type Description /
Order Number
  Power Supply
Voltage
  CAD   User
Manual
  3D
    PSR-SCP-
24DC/TS/S /
29 86 22 9
 
  • Safety Controller
  • Keyed and printed pluggable screw terminals
  • 20 inputs
  • 4 Safety Category 4 / PLe / SIL 3 outputs
  • 2 test pulse outputs (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs (alarm outputs)
  • 67.5mm wide
  • Does not support modular safe I/O expansion
  +24Vdc/ac   CAD   Download   STP
  PSR-SCP- 24DC/TS/M/
29 86 01 2
 
  • Modular Safety Controller
  • Keyed and printed pluggable screw terminals
  • 20 inputs
  • 4 Safety Category 4 / PLe / SIL 3 outputs
  • 2 test pulse outputs (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs (alarm outputs)
  • 67.5mm wide
  • Safe I/O expansion(up to 10 expansion modules)
  +24Vdc/ac   Not available   Download   Not available
  PSR-SCP-24DC/
TS/SDI8/SDIO4/
29 86 03 8
 
  • Safe I/O digital expansion module
  • Configurable for 12 inputs or 8 inputs and 4 outputs
  • Must be used with PSR-SCP-24DC/TS/M
  • Keyed and printed pluggable screw terminals
  • 4 Safety Category 4 / PLe / SIL 3 outputs
  • 22.5mm wide
  • Connects to safety controller using the modular "t-bus" connection system
  • T-bus connector P/N 2890425 required for the safety controller and each expansion module
  +24Vdc/ac   Not available   Download   STP
DXF

 


Safety Controller With Pluggable Spring Cage Connectors

Image   Product
Description
  Type Description /
Order Number
  Power Supply
Voltage
  CAD   User
Manual
  3D
No photo available   PSR-SPP-
24DC/TS/S /
29 86 23 2
 
  • Safety Controller
  • Keyed and printed
    pluggable spring terminals
  • 20 inputs
  • 4 Safety Category 4 /
    PLe/ SIL 3 outputs
  • 2 test pulse outputs
       (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs
       (alarm outputs)
  • 67.5mm wide
  • Does not support modular safe I/O expansion
  +24Vdc/ac   CAD   Download   STP
No photo available   PSR-SPP- 24DC/TS/M/
29 86 02 5
 
  • Modular Safety Controller
  • Keyed and printed pluggable spring terminals
  • 20 inputs
  • 4 Safety Category 4 / PLe / SIL 3 outputs
  • 2 test pulse outputs (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs (alarm outputs)
  • 67.5mm wide
  • Safe I/O expansion(up to 10 expansion modules)
  +24Vdc/ac   Not available   Download   Not available
No photo available   PSR-SPP-24DC/TS/
SDI8/SDIO4/
29 86 04 1
 
  • Safe I/O digital expansion module
  • Configurable for 12 inputs or 8 inputs and 4 outputs
  • Must be used with PSR-SCP-24DC/TS/M
  • Keyed and printed pluggable spring terminals
  • 4 Safety Category 4 / PLe / SIL 3 outputs
  • 22.5mm wide
  • Connects to safety controller using the modular "t-bus" connection system.
  • T-bus connector P/N 2890425 required for the safety controller and each expansion module
  +24Vdc/ac   Not available   Download   Not available

 


Safety controller accessories

Image   Ordering Information   Type Description /
Order Number
    Type: PSR-SAFECONF-BOX-EN Part Number: 2986164   PSR TRISAFE, safety controller configuration software - Includes: USB cable, qucik start guide and user manual. Note: Fully functional software can be downloaded from this page at no charge.
    Type: IFS-CONFSTICK Part Number: 2986122   Memory module for spares/ one included each TRISAFE order P/N’s 2986229, 2986232, 2986012 and 2986025
  PSR-TBUS /
28 90 42 5
 
  • One needed for the safety controller and each safe expansion module(s) except for the last safe expansion module
  • Used to distribute power and internal signals

 


Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388