The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

UTTB 2,5-PE - Protective conductor double-level terminal block
3044665

Protective conductor double-level terminal block, number of connections: 4, connection method: Screw connection, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Since there are two function shafts per level, all potential distribution tasks can be implemented quickly
For a clear overview, each terminal point supports large-surface labeling
As an option, the levels can be connected using the FBS‑PV UT vertical bridge
Tested for railway applications
For example, two separate potentials can by routed side by side with the help of bridging between non-adjacent terminal blocks