ST 1,5-QUATTRO-PE - Protective conductor terminal block
3031209

Protective conductor terminal block, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
No restriction on cross-sections when using conductors with ferrules
Meet the requirements of DIN EN 60947-7-2 or IEC 60947-7-2 for protective conductor connections
High level of safety thanks to the low-resistance connection to the ground potential via the top-hat rail
Direct contacting with the DIN rail enables fast, error-free grounding without additional wiring effort.
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories