The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

REL-MR- 24DC/1IC - Single relay
2961341

Pluggable miniature power relay, with power contact for high switch-on currents up to 130 A peaks, 1 N/O contact, input voltage: 24 V DC

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Safe isolation between coil and contact side
High degree of protection up to RT III depending on type (wash-proof)
Power contacts up to 16 A