The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

RAD-DO8-IFS - I/O extension module
2902811

Radioline - I/O extension module, 8 digital transistor outputs (30.5 V DC/200 mA)

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details










Compatible products




Your advantages

Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
8 transistor outputs (30.5 V DC/200 mA)
Approved for use in zone 2