The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

RAD-DI8-IFS - I/O extension module
2901539

Radioline - I/O extension module, 8 digital inputs (0 ... 30.5 V DC) or 2 pulse inputs up to 100 Hz

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details










Compatible products




Your advantages

Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
8 digital inputs (0 V DC ... 30.5 V DC)
2 pulse inputs (0 ... 100 Hz)
Approved for use in zone 2