The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

RAD-AO4-IFS - I/O extension module
2901538

Radioline - I/O extension module, 4 analog current or voltage outputs (0/4 mA ... 20 mA, 0 V ... 10 V)

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details










Compatible products




Your advantages

Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
Approved for use in zone 2