STEP POWER power supplies for distribution boards
The STEP POWER power supply range was developed especially for building automation. The low idling losses and high degree of efficiency ensure maximum energy efficiency. They allow flexible use and can be snapped onto the DIN rail or screwed onto an even surface.
STEP-PS/ 1AC/24DC/0.75
-
Power supply
2868635
Primary-switched STEP POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/0.75 A
Product details
UL Recognized
Approval ID: FILE E 214596IECEE CB Scheme
Approval ID: DK-27288-M1-ULEAC
Approval ID: RU S-DE.BL08.W.00764LR
Approval ID: LR22301698TA-02NK
Approval ID: TA24454MIECEE CB Scheme
Approval ID: SI-4238UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528BSH
Approval ID: 581RINA
Approval ID: ELE038319XGABS
Approval ID: 23-2446587-PDABV
Approval ID: 21005-D0 BVIECEE CB Scheme
Approval ID: NL2-021200cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Flexible mounting by simply snapping onto the DIN rail or screwing onto a level surface
Reliable power supply thanks to high MTBF (mean time between failures) of more than 500,000 hours and U/I characteristic curve
Energy savings thanks to maximum energy efficiency and incredibly low idling losses