The range covers SUBCON plugs for point-to-point connections with a cable infeed in 9, 15 and 25-pos. male or female versions. The optional fastening screw SUBCON-SHORT-SCREW is available as an accessory for narrow installation conditions. The screw is completely integrated into the housing by not having a knurl.
SUBCON 15/M-SH
-
D-SUB bus connector
2761606
D-SUB connector, 15-pos., pin, one 35° cable outlet, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
Product details
Compatible products
Your advantages
Easy assembly thanks to knurled screws
High level of EMC
Assembly under field conditions
Flexibility in terms of cable entry selection
Can be used universally
Change to the D-SUB orientation through a reversible connection block