The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

UC-0000000Q0DU - Housing for circular connector
1606053

Housing for circular connector, series: UC, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, Crimp connection, Axial O-ring, shielded: yes, cable diameter range: 2 mm... 14.5 mm, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products