The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

SACC-MS-4QO-0,34-M SCO - Connector
1521575

Connector, Universal, 4-position, Plug straight M12 SPEEDCON, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm

Product details









Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire