The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

CRIMPFOX 4 IN 1 - Multifunctional tool
1200101

Tool for processing ferrules according to DIN 46228-4, 0.5 mm2 to 2.5 mm2, equipped with pressure lock, magazine, cutting, stripping, twisting, and crimping unit.

Product details









Compatible products



Your advantages

Robust and durable due to use of resistant plastics
and annealed metals
Multifunctional crimping pliers for the processing of
Taped ferrules according to DIN 46228-4
Integrated pressure lock ensures consistently high-quality crimping
Up to 30 % time savings since the process steps required for assembling conductors can be carried out using only one tool
Visualized process flows directly on the pliers simplify operation