This audible signal element is designed as a component of a modular signal tower. According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements are available for the installation of the signal tower. Please note that PSD-S 50 signal towers (50 mm diameter) are not mechanically compatible with PSD-S signal towers (70 mm diameter).
PSD-S 50 AE SM8-1 95DB/1
-
Acoustic element
1018874
Siren element, 8 tones, 24 V AC/DC, max. 95 dB, 8 tones selectable by DIP switch, black
Product details
Compatible products
Your advantages
The volume can be set via potentiometer
Tone function can be set via DIP switches
Degree of protection: IP65, when mounted