This connection element is intended to be part of a modular signal tower and is used to electrically connect the tower. According to your requirements, a signal tower may comprise any combination of up to four signal elements. You may use up to four optical signal elements or up to three optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Please note that PSD-S 50 signal towers (50 mm diameter) are not mechanically compatible with PSD-S signal towers (70 mm diameter).
PSD-S 50 CE-M12-5P
-
Connection element
1018853
Base with integrated M12 male (5 pins)
Product details
Compatible products
Your advantages
Connection element for mounting on an M22 mounting thread
M12 connection technology (5-pos.)
Degree of protection: IP65, when mounted