This optical signal element is designed to be part of a modular signal tower. According to your requirements, a signal tower can be combined as desired, from a maximum of five signal elements. Set up to a maximum of five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage connection can be used for electrical connection of the signal tower. Various accessories are available to assemble the signal tower. Please note that PSD-S 50 signal towers (50 mm diameter) are not mechanically compatible with PSD-S signal towers (70 mm diameter).
PSD-S 50 OE LED BL
-
Optical element
1018737
Permanent light element, 16 V DC ... 26 V AC, blue, LED
Product details
Compatible products
Your advantages
High light and color intensity
LED service life 100000 h
Low power consumption
Smooth exterior design
Degree of protection IP65