COMBICON - Resource Center
PCB Terminal Block Selector Tool
Phoenix Contact’s COMBICON SELECT is an online selection tool dedicated to assist you in finding quick results when using the systematic search on product attributes and specifications.
This free software navigates through the extensive PCB terminal block line from Phoenix Contact and helps you narrow down to the specific block that fits your needs.

Electronic Housings: Considerations, Standards and Practices for Industrial Applications - White Paper
Circuit housings used in industrial and utility applications have requirements often not needed in the commercial or consumer
electronics industries. The device may be used in locations as diverse as in a chemical factory, wind turbine, transit station,
offshore platform, wastewater control panel, or a Smart Grid communications box.This paper introduces the audience to these issues and provide information about how organizations such as the IEC address them with standards and approvals.
electronics industries. The device may be used in locations as diverse as in a chemical factory, wind turbine, transit station,
offshore platform, wastewater control panel, or a Smart Grid communications box.This paper introduces the audience to these issues and provide information about how organizations such as the IEC address them with standards and approvals.

Customized Electronics Housings - White Paper
With the increasing globalization of markets, producers of industrial equipment face the pressures of shorter product cycles and falling product prices. As device manufacturers reduce their vertical manufacturing range, they must work closely together with housing specialists to optimize new products.

Top 10 concerns for signal connections - White Paper
As the complexity of PCB design increases, users need to look at a wide factors when choosing signal connections. By looking at each of these factors, the user can better choose the connection to meet the specific needs of the application.

Videos
If you are curious about Phoenix Contact's pluggable PCB terminal blocks, then these videos will help you with fast, space-saving wiring for control with reliable connections or if you want to apply high currents to the printed circuit board.
- 2009 Highlights
New products released in 2009.
- SUNCLIX
Plug into the sun with the new Phoenix Contact solar connectors
- QC 1,5
Next generation IDC connections for I/O and low power.
- PC 35
Making 115A UL pluggable standing as the most powerful field termination connector available.
- PC 5
Largest selection of interconnect systems with a UL rating of 35 A and 600 V.
- 2008 Highlights
New products released in 2008.
- FKCN & CCDN
Saving board space with increased connection density and easy push-in spring-cage termination.
- Compact Product
Two products providing the flexibility needed for Building Automation connections.
- BC Housing
Innovative housing for building electronics.

Tradeshows 2010
| SHOW | DATES | LOCATION | BOOTH | |||
| ISC West | March 24-26 | Las Vegas, NV | # 1090 | |||
| Entelec 2010 Conference & Expo |
April 14-15 | Houston, TX | # 213 | |||
| Windpower 2010 | May 23-26 | Dallas, TX | # 2115 | |||
| Intersolar 2010 | July 13-15 | San Francisco, CA | ||||
| FTTH Expo | September 12-16 | Las Vegas, NV | ||||
| Solar Power International 2010 |
October 12-14 | Los Angeles, CA | ||||
| Power - Gen 2010 | December 14-16 | Orlando, FL | ||||


