High-Density PCB Terminal Blocks
PTSM – Fixed Terminal Block
- Small 2.5mm Centerline
- Wire sizes 26-20 AWG
- Up to 5 Amps and 150 Volts
- Flat height of 5mm
- Fast spring actuation or PUSH-IN
- True surface mount and Through-Hole-Reflow options

PTSM – Pluggable Connectors
- Small 2.5mm Centerline
- Wire sizes 26-20 AWG
- Up to 5 Amps and 150 Volts
- Flat height of 5mm
- Fast spring actuation or PUSH-IN
- True surface mount and Through-Hole-Reflow options

PTPM – Pluggable Connectors
- Small 2.5mm Centerline
- Wire sizes 26-22 AWG
- Up to 6 Amps and 150 Volts
- Flat height of 5mm
- IPC termination eliminates wire prep
- True surface mount and Through-Hole-Reflow options

In addition to the standard single-row and four-row headers for PCB assembly, there are plugs for free-hanging connections and as a panel feed-through. CIOC allows for bus connections, data and power can be transmitted safely to the PLC or to the field via bus cables.

The 4 position plug and headers are designed with a 2mm miniature pitch allowing high contact density. The transparent color coding plug offers visual confirmation that the connection has been made. CIOC utilizes the time-saving insulation displacement connection for conductors ranging from .14 to 0.5 mm².

The classic area of application for the CIOC miniature plug connectors is in networking controllers with traditional sensor/actuator I/O’s. The plug connectors make a fast and reliable connection of sensors, switches, and buttons in IP20 field distribution.

