PCB Terminal Blocks for Building Automation

The COMBICON compact series contains PCB connection technology for almost all types of devices in building automation and telecommunications.

Spring Pin Strip Terminal Block for Building Automation and Telecommunications


The program includes print terminals and plugs in a pitch of 2.5 mm to 5.0 in direct plug-in systems. A choice between single or double connections exists here, which enables looping of conductors.

The new PTDA series is the highlight of the COMBICON compact spring-cage terminals: Diagonal spring-cage double connection with release button, combined with optional color coding, packaged in an attractive design.




Screw Pin Strip Terminal Block for Building Automation and Telecommunications


The PT group with its print terminals and plug connectors offers an excellent terminal capacity in a restricted space. A very flexible conductor protection provides maximum ease for connections.

New: The PT 2.5 plug system with up to five plug-in directions and previously unsurpassed flexibility. The patented coding secures four plug-in directions at the same time. Individual printing and color combinations are possible with all terminals of the COMBICON compact series.




Pin Strip Header and Pin Receptacle for Building Automation and Telecommunications


The pin strips to match the pluggable versions are made of high-temperature resistant material and can therefore also be used in the reflow solder process (THR). A machine-capable Tape-On-Reel packing is available on request.

An error-free installation of the devices that will be connected is guaranteed by the optional color coding.




Fiber Optic PCB Terminal Blocks


The FOPT 2,2-T/R can be aligned without any loss of pitch, allowing polymer fiber optic fibers to be assembled time and cost effectively.

Connecting fiber optics is possible without pretreating the fibers. Due to the direct plug-in system with release button, a high degree of operating ease is reached.




Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388