Power Terminal Blocks in One-Piece
PLH 16
- Fast wire connection saves time and money
- Zigzag pinning of 10 mm spacing for increased voltage rating
- Narrow design width creates more space on the PCB
- Color coding of each position possible for ease of wire color matching
- Wire strip instructions molded onto the housing end wall

MKDS 5
- Screw connection
- 600V / 10A UL
- 30 - 10 AWG
- 6.25, 7.62, 9.5 mm pitch options
- 2 and 3 positions, modular configuration
- Multi-level and angled wire entry versions
- HV design with Z pinning for increased voltage ratings

Front 4
- Spring-cage termination
- 300V / 30A UL
- 24 - 10 AWG
- 6.35 and 7.62 mm pitch options
- Modular configuration can be stacked to form any number of positions
- Angled pressure plate for reliable clamping of all conductor types, with or without ferrules
- Especially suitable when the arrangement of PCB’s requires connection from the front

ZFKDS 4
- Spring-cage termination
- 300V / 10A UL (7.5 mm pitch)
- 300V / 30-A UL (10.0 mm pitch)
- 24 - 10 AWG
- Modular configuration can be stacked to form any number of positions
- Angled wire entry
- Bridgeable

SPT 5
- Spring-cage termination
- 600V / 35A UL
- Small 7.5 mm pitch
- 24 - 8 AWG
- Modular configuration can be stacked to form any number of positions

KDS 10
- Screw connection
- 300V / 65A UL
- 24 - 6 AWG
- 10 mm pitch
- Modular configuration can be stacked to form any number of positions
- Bridgeable

MKDSP 10
- Screw connection
- 300V / 57A UL (600V HV version)
- 24 - 6 AWG
- 10.16 and 12.70 mm pitch options
- Modular - 2 and 3 position blocks can be dovetailed to form a higher number of positions
- Separate test connection

ZFKDS 10
- Spring-cage termination
- 300V / 65A UL (7.5 mm pitch)
- 600V / 65A UL (10 mm pitch)
- 24 – 6 AWG
- Modular configuration can be stacked to form any number of positions
- Angled wire entry
- Bridgeable

MKDSP 25
- Screw connection
- 600V / 125A UL
- 20 - 2 AWG
- 15 mm pitch
- 2 - 9 positions
- Flanged version available
- Test connection point

