Pluggable Spring Terminal Blocks
Micro COMBICON Plugs
- Small 2.5 mm pitch
- Wire sizes 28 – 20 AWG
- Up to 4 Amps and 125 Volts
- Direct plug-in for fast connection
- Test point accommodates 1 mm test connector

Micro COMBICON Headers
- Small 2.5mm pitch
- Up to 4 Amps and 125 Volts
- Double level headers available
- Tape on reel packaging an option
- Vertical and horizontal plug entry
- Through-hole reflow versions available

Mini COMBICON Plugs
- 3.5 mm to 5.08 mm pitch
- Wire sizes 30 – 14 AWG
- Up to 8 Amps and 300 Volts
- Vertical and horizontal direction wire entry
- Test points, keying, strain relief and screw flange options

Mini COMBICON Headers
- 3.5 mm to 5.0 mm pitch
- Up to 8 Amps and 300 Volts
- Double level headers available
- Tape on reel packaging an option
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed-through and LED options available

Classic COMBICON Plugs
- 5.0 mm to 7.62 mm pitch
- Wire sizes 26 – 12 AWG
- Up to 10 Amps and 300 Volts
- Vertical and horizontal wire entry
- Twin bus and double level plugs available
- Test points, keying, strain relief, self locking and screw flange options

Classic COMBICON Headers
- 5.0 mm to 7.62 mm pitch
- Up to 10 Amps and 300 Volts
- Open or closed ended headers
- Double level headers available
- Tape on reel packaging an option
- Self locking and screw flange optional
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed-through and LED options available

