2007 New Products
COMBICON COMPACT - PT 2,5, PT 1,3
PT 2,5, PST 1,3
The new PT 2,5 plug-in system is a PCB connection solution which closes the gap between “pin strip”, pluggable connections and the industrially oriented, classical PCB connectors. PT 2,5 was specially adapted to the technical requirements in the area of building automation and has a number of features not found anywhere else on the market.
The "L" shaped PST 1,3 LH and LV pin strips ensure a high level of stability and can be integrated into SMD production processes. The PT 2,5 connector system provides design flexibility with five different plug in directions.

COMBICON POWER - GMSTB 2,5 HC
GMSTB 2,5 HC
The GMSTB(A) 2,5 HC(V) is a high voltage header and plug with screw connection for wire-to-board applications. Equipped with an enlarged wire and screw entry funnels resulting in bigger clearance and creepage distances. The small space-saving form factor of 7.62mm pitch and high power ratings make this product extraordinary.

COMBICON POWER - MKDS 5 HV
MKDS 5 HV
The new MKDS 5 HV is a high voltage fixed printed circuit mount terminal block for power. The design enables discrete wire termination with a rising cage screw clamp on a small 6.35mm spacing. Available in a 1 to 12 position, and also has the ability to dove tail for creation of larger positions if the applications requires. The MKDS 5 HV features zigzag pinning allowing this small block to carry 35 A and 600 V UL.

