Two-Piece Crimp
Mini COMBICON Plugs
- 3.81 mm pitch
- Wires sizes 24 - 22 AWG
- Up to 5 Amps and 300 Volts
- Crimping tools available
- Optional screw flange and strain relief

Mini COMBICON Headers
- 3.5 mm to 5.08 mm pitch
- Up to 8 Amps and 300 Volts
- Double level headers available
- Tape on reel packaging an option
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed through and LED options available

Classic COMBICON Plugs
- 5.08 mm pitch
- Wires sizes 20 -14 AWG
- Up to 10 Amps and 300 Volts
- Crimping tools available
- Coding, screw flange, self-locking, and strain relief optional

Classic COMBICON Headers
- 5.0 mm to 7.62 mm pitch
- Up to 10 Amps and 300 Volts
- Open or closed ended headers
- Double level headers available
- Tape on reel packaging an option
- Self-locking and screw flange optional
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed-through and LED options available

