Two-Piece Screw
Mini COMBICON Plugs
- 3.5 mm to 5.08 mm pitch
- Wire sizes 30 - 14 AWG
- Up to 8 Amps and 300 Volts
- Vertical and horizontal direction wire entry
- Keying, strain relief and screw flange options

Mini COMBICON Headers
- 3.5 mm to 5.08 mm pitch
- Up to 8 Amps and 300 Volts
- Double level headers available
- Tape on reel packaging an option
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed-through and LED options available

Inverted COMBICON Plug
- 3.81mm to 7.62mm pitch
- Wire sizes 30 - 12 AWG
- Up to 10 Amps and 300 Volts
- Screw flange optional
- Keying and Coding available

Inverted COMBICON Header
- 3.81 mm to 7.62 mm pitch
- Up to 10 Amps and 300 Volts
- Screw flange optional
- Keying and coding available
- Vertical and horizontal plug in

Classic COMBICON Plugs
- 5.0mm to 7.62mm pitch
- Wire sizes 30 - 12 AWG
- Up to 10 Amps and 300 Volts
- Vertical and horizontal wire entry
- Test points, strain relief, self locking and screw flange options

Classic COMBICON Headers
- 5.0 mm to 7.62 mm pitch
- Up to 10 Amps and 300 Volts
- Open or closed ended headers
- Double level headers available
- Tape on reel packaging an option
- Self-locking and screw flange optional
- Through-hole reflow versions available
- Vertical, horizontal, or angled plug entry
- Panel feed through and LED options available

