The ILC 171 ETH 2TX is a reliable compact controller for the Inline I/O system. The controller uses directly alignable Inline I/O modules and also is notable for supporting a number of Ethernet-based protocols such as Modbus/TCP or PROFINET.
ILC 171 ETH 2TX
-
Controller
2700975
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Controller |
Product family | Inline-Controller |
Type | modular |
Display | |
Diagnostics display | no |
Processor | AlteraNios® II 64 MHz |
Clock frequency | 64 MHz |
Retentive data storage | 48 kByte (NVRAM) |
IEC 61131 runtime system | |
Program memory | 512 kByte |
Data storage system | 512 kByte |
Number of control tasks | 8 |
INTERBUS-Master | |
Amount of process data | max. 4096 bit (INTERBUS) |
Number of supported devices | max. 128 |
Number of local bus devices that can be connected | max. 63 (observe current consumption) |
Number of devices with parameter channel | max. 24 |
Number of supported branch terminals with remote bus branch | max. 3 |
Modbus/TCP-Client | |
Amount of process data | max. 32768 bit (internal Modbus /TCP client) |
Number of Modbus/TCP clients | max. 16 later than FW 4.42 |
PROFINET | |
Device function | PROFINET device |
Specification | 2.2 |
Device ID | 007Ahex / 122dez |
Vendor ID | 00B0hex / 176dez |
Function | |
Diagnostics display | no |
Redundancy function | no |
Safety function | no |
Functionality | |
Programming languages supported | Instruction list (IL) |
Symbolic flowchart (SFC) | |
Ladder diagram (LD) | |
Function block diagram (FBD) | |
Structured text (ST) | |
System requirements | |
Engineering tool | PC Worx |
PC Worx Express | |
Configuration tool | Config+ Version 1.01 or later |
Diagnostics tool | DIAG+ |
Runtime system | eCLR |
Application interface | OPC |
Transmission medium | Copper |
Real-time clock | |
Realtime clock | yes |
Description realtime clock | integrated (rechargeable battery buffered) |
Potentials: 24 V supply UILC | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Current draw | 80 mA (without connected I/O terminal blocks) |
Potentials: 7.5 V communications power UL (potential jumper) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: 24 V analog supply UANA (potential jumper) | |
Supply voltage | 24 V DC -15 % / +20 % |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: 24 V main supply UM | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
6 mA (without sensors) | |
Potentials: 24 V segment supply US | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
10 mA (without actuators) |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 NPN/PNP |
Number of inputs | 8 |
Cable length | max. 30 m |
Connection method | Inline potential distributor |
Connection technology | 2-, 3-, 4-conductor |
Input voltage range | -0.5 V ... 30 V |
Input voltage range "0" signal | -0.5 V ... 5 V |
Input voltage range "1" signal | 15 V ... 30 V |
Nominal input current at UIN | typ. 7 mA |
max. 15 mA | |
Input filter time | typ. 5 ms (Signal change 01) |
typ. 5 ms () |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Number of outputs | 4 |
Maximum output current per channel | 500 mA |
Maximum output current per module / terminal block | 2 A |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Behavior with inductive overload | Output can be destroyed |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Web server | yes |
Ethernet | |
Bus system | RJ45 |
Number of interfaces | 2 |
Connection method | RJ45 jack |
Transmission speed | 10/100 Mbps |
No. of channels | 2 |
INTERBUS local bus (master) | |
Number of interfaces | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
Parameterization/operation/diagnostics | |
Bus system | RS-232 |
Number of interfaces | 1 |
Connection method | 6-pos. MINI DIN socket (PS/2) |
Transmission speed | max. 115.2 kbps |
Transmission physics | Copper |
No. of channels | 1 |
Width | 80 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
Vibration (operation) | 5g |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 ppm (test duration: 10 days), hydrogen sulfide (H2S) 1 ±0.3 ppm (test duration: 4 days), both at 25°C and with 75% humidity |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion A, all interfaces ±1 kVCriterion B, all interfaces ±2 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 Class A |
Mounting type | DIN rail mounting |
Item number | 2700975 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR10 |
Product key | DRAAAA |
GTIN | 4046356665513 |
Weight per piece (including packing) | 365 g |
Weight per piece (excluding packing) | 350 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242207 |
ECLASS-15.0 | 27242207 |
ETIM
ETIM 9.0 | EC000236 |
UNSPSC
UNSPSC 21.0 | 32151700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 77e23193-f496-482b-9df3-f5490fc8188a |
EF3.0 Climate Change | |
CO2e kg | 26.38 kg CO2e |
Compatible products
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI BASIC - Memory 2701800
-
SD FLASH 512MB PDPI PRO - Memory 2701801
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
AX OPC SERVER - Driver and interface software 2985945
-
IPASSIGN - Software 2701094
-
PC WORX UA SERVER-PLC 10 - Driver and interface software 2402684
-
PC WORX UA SERVER-PLC 40 - Driver and interface software 2402685
-
PC WORX UA SERVER-PLC 80 - Driver and interface software 2402686
Your advantages
Memory extendable by up to 2 GB via plug-in SD card
Free engineering with PC Worx Express (IEC 61131-3)
Complete INTERBUS master (4096 I/O points)
PROFINET-Device
Modbus/TCP-Client
Integrated FTP and HTML5 web server
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057