PACT MCR-V2-3015- 60- 100-5A-1 - Trasformatore di corrente
2277064

Trasformatore di corrente ad innesto, corrente primaria 100 A AC; corrente secondaria 5 A AC; classe di precisione 1; potenza nominale 2,5 VA

Dettagli prodotto









Prodotti compatibili



I vantaggi

Protection against destruction: short-circuiting of the transformer by rotating the terminal cover 90°
Variable mounting with flexible mounting options
Detect peak loads reliably with a thermal nominal continuous current that is 120% of the primary rated current
Increased electrical safety with high rated insulation voltages
Space-saving design with consistently narrow housing widths of 30 mm