Sensor boxes distribute signals from sensors and actuators in the field
Phoenix Contact’s passive sensor boxes are easy to install in the field, are machine-mountable, and save time, space, and money when compared to hard-wiring I/O connections. Sensor boxes (SACB) have multiple functions and options to suit any industrial application.
M5 sensor boxes
I/O signal distribution box for M5 sensors
- 4 or 8 slots
- M5 metal screw thread
- Master cable connection can be fixed or with M12 plug-in connection
- 24 V ac/dc with LED
- IP67

M8 sensor boxes
I/O signal distribution box for M8 sensors and actuators
- 4, 6, 8 or 10 slots
- M8 metal screw thread or snap-in slots
- Master cable connection can be fixed, M12 or M16 plug-in connection, or terminal blocks for field wiring
- 24 V ac/dc with LED
- IP67

M12 sensor boxes
I/O signal distribution box for M12 sensors and actuators
- 4, 6, or 8 slots
- Plastic M12 screw-thread
- Master cable connection can be fixed, plug-in M23 connection, or terminal blocks for field wiring
- 24 V ac/dc LED versions
- 120 V ac/dc no LED versions
- PNP, NPN, universal
- IP67

M12 SPEEDCON sensor boxes
I/O signal distribution box for M12 standard and M12 SPEEDCON sensors and actuators
- 4, 6, or 8 slots
- Metal M12 SPEEDCON screw-thread
- Master cable connection can be fixed or with terminal blocks for field wiring
- 24 V ac/dc LED versions
- 120 V ac/dc no LED versions
- PNP, NPN, universal
- IP67/IP69K
- Visit our online catalog to find out more about M12 SPEEDCON sensor boxes
- Download the SPEEDCON brochure (PDF 0,63 MB)

QUICKON ONE sensor boxes
I/O signal distribution box for pigtail cabled devices
- 4, 6, or 8 slots
- Fast connection of pigtail sensors
- Easy insulation displacement (IDC) termination of wires
- No special tools required
- Each slot can be wired in 30 seconds
- Master cable connection can be fixed or with terminal blocks for field wiring
- Visit our online catalog to find out more about Quickon One sensor boxes
- View “Sensor/Actuator Cable Box with QUICKON connection technology” video on YouTube
- Visit our online catalog to find out more about Fieldbus compatible sensor boxes


