Molded cables and cordsets

Cordsets provide an error-free, plug-and-play connection for transmitting signals between field devices, including sensors and actuators, junction boxes, or a controller.  The connector styles follow the industry standard specifications for M5, M8, M12 connectors as well as Micro ½-inch, Mini 7/8-inch and valve plug cordsets. The molded cables are designed for rugged industrial environments and meet IP65/IP67/IP69K protection categories.

M5 cordsets


Molded cable with M5 connector
  • 3- and 4-pole versions
  • PUR/PVC black cable jacket resistant to abrasion, oils and chemicals
  • Standard lengths 1.5, 3, 5, and 10 meters
  • Extension cables available



M8 cordsets and extension cables


M8 cordsets
  • Standard screw-thread and snap-in versions
  • 3-, 4- and 6-pole versions 
  • PUR halogen-free black cable jacket resistant to abrasion, oils and most chemicals is standard
  • Optional cable jacket in PUR/PVC (gray and black)
  • Standard lengths 0.3, 0.6, 1.5, 3, 5 and 10 meters
  • Other lengths are available via CMAT (0.2 m – 40 m)



M12 cordsets and extension cables


M12 cordsets
  • Standard screw thread and SPEEDCON quick connect
  • 3-, 4-, 5-, 8-, 12- and 17-pole versions
  • PUR halogen-free cable jacket resistant to abrasion, oils and most chemicals is standard; additional jacket types are available for high flex, high temp etc, see CMAT
  • Standard lengths 0.3, 0.6, 1.5, 3, 5, and 10 meters
  • Other lengths are available via CMAT (0.2 m – 40 m)



Micro 1/2-inch cordsets


Micro cordsets
  • 2-, 3-, 4-, 5-, 6-pole version
  • Dual keyway
  • PUR cable jacket resistant to abrasion, oils and most chemicals; PVC cable also available
  • Automotive color-coded conductors
  • Lengths available from 0.2 to 40 meters



Mini 7/8-inch cordsets


MINI cordsets
  • 3-, 4-, 5-pole versions
  • PUR and STOOW cable jackets resistant to abrasion, oils and most chemicals
  • IEC, automotive, and US color-coded conductors
  • Standard lengths 2, 4, and 6 meters



Y -cordsets


Y cordsets
  • 3-, 4-, 5-pole versions
  • PUR Halogen free cable jackets resistant to abrasion, oils and most chemicals; PVC jacket available via CMAT
  • Standard lengths 0.3, 0.6, 1.5, 3, 5, 10 meters
  • Additional lengths available via CMAT (0.2 m – 40 m)



Valve plug cordsets


Valve plug cordsets
  • Connection for pneumatic, hydraulic valves and pressure switches
  • Valve plug types A, B, BI, C, CI 
  • DIN 175301-803 and DIN 43650
  • LED and surge voltage protection
  • Cable options with pigtail end, M8 or M12 connector 
  • PUR Halogen free cable jackets resistant to abrasion, oils and most chemicals; PVC jacket also available
  • 24 volts standard or other versions upon request



Splitters and adapters


Splitters and Adapters
  • M8 adapts to M12
  • M12 tee junction for device drops from the junction box
  • M12 or M8 Y distributor “splitter”
  • Standard and fieldbus versions
  • Plug and sockets



Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388