|
|
Description |
|
Pos. |
|
Cable Seal (mm) |
|
Type |
|
Order Number |
|
Datasheet |
|
|
Feedback cable connectors 12-position, straight N coding, standard - female |
|
12 |
|
3-13.2 |
|
RF-12S1N8A80DU |
|
1607276 |
|
|
| 6-10 |
|
RF-12S1N8A8002 |
|
1607273 |
|
|
| 9-13.2 |
|
RF-12S1N8A8003 |
|
1607275 |
|
|
| Feedback cable connectors 17-position, straight N coding, standard - female |
|
17 |
|
3-13.2 |
|
RF-17S1N8A80DU |
|
1607340 |
|
|
| 6-10 |
|
RF-17S1N8A8002 |
|
1607338 |
|
|
| 9-13.2 |
|
RF-17S1N8A8003 |
|
1607339 |
|
|
| Feedback cable connectors 12-position, straight S/N coding, standard - female |
|
12 |
|
3-13.2 |
|
RF-12S1S8A80DU |
|
1607286 |
|
|
| 6-10 |
|
RF-12S1S8A8002 |
|
1607284 |
|
|
| 9-13.2 |
|
RF-12S1S8A8003 |
|
1607285 |
|
|
| Feedback cable connectors 12-position, straight N coding, opposite direction - female |
|
12 |
|
3-13.2 |
|
RF-12S2N8A80DU |
|
1607297 |
|
|
| 6-10 |
|
RF-12S2N8A8002 |
|
1607295 |
|
|
| 9-13.2 |
|
RF-12S2N8A8003 |
|
1607296 |
|
|
| Feedback cable connectors 17-position, straight N coding, opposite direction - female |
|
17 |
|
3-13.2 |
|
RF-17S2N8A80DU |
|
1607349 |
|
|
| 6-10 |
|
RF-17S2N8A8002 |
|
1607347 |
|
|
| 9-13.2 |
|
RF-17S2N8A8003 |
|
1607348 |
|
|
| Feedback cable connectors 12-position, straight S/N coding, opposite direction - female |
|
12 |
|
3-13.2 |
|
RF-12S2S8A80DU |
|
1607310 |
|
|
| 6-10 |
|
RF-12S2S8A8002 |
|
1607308 |
|
|
| 9-13.2 |
|
RF-12S2S8A8003 |
|
1607309 |
|
|
|
|
Feedback cable connectors 12-position, straight N coding, standard - male |
|
12 |
|
3-13.2 |
|
RF-12P1N8A80DU |
|
1607228 |
|
|
| 6-10 |
|
RF-12P1N8A8002 |
|
1607225 |
|
|
| 9-13.2 |
|
RF-12P1N8A8003 |
|
1607227 |
|
|
| Feedback cable connectors 17-position, straight N coding, standard - male |
|
17 |
|
3-13.2 |
|
RF-17P1N8A80DU |
|
1607323 |
|
|
| 6-10 |
|
RF-17P1N8A8002 |
|
1607320 |
|
|
| 9-13.2 |
|
RF-17P1N8A8003 |
|
1607321 |
|
|
| Feedback cable connectors 12-position, straight S/N coding, standard - male |
|
12 |
|
3-13.2 |
|
RF-12P1S8A80DU |
|
1607240 |
|
|
| 6-10 |
|
RF-12P1S8A8002 |
|
1607237 |
|
|
| 9-13.2 |
|
RF-12P1S8A8003 |
|
1607238 |
|
|
| Feedback cable connectors 12-position, straight N coding, opposite direction - male |
|
12 |
|
3-13.2 |
|
RF-12P2N8A80DU |
|
1607252 |
|
|
| 6-10 |
|
RF-12P2N8A8002 |
|
1607249 |
|
|
| 9-13.2 |
|
RF-12P2N8A8003 |
|
1607251 |
|
|
| Feedback cable connectors 17-position, straight N coding, opposite direction - male |
|
17 |
|
3-13.2 |
|
RF-17P2N8A80DU |
|
1607331 |
|
|
| 6-10 |
|
RF-17P2N8A8002 |
|
1607329 |
|
|
| 9-13.2 |
|
RF-17P2N8A8003 |
|
1607330 |
|
|
| Feedback cable connectors 12-position, straight S/N coding, opposite direction - male |
|
12 |
|
3-13.2 |
|
RF-12P2S8A80DU |
|
1607264 |
|
|
| 6-10 |
|
RF-12P2S8A8002 |
|
1607261 |
|
|
| 9-13.2 |
|
RF-12P2S8A8003 |
|
1607262 |
|
|
|
|
Feedback cable connecting receptacles 12-position, straight N coding, standard - female |
|
12 |
|
3-13.2 |
|
RF-12S1N8A90DU |
|
1607278 |
|
|
| 6-10 |
|
RF-12S1N8A9002 |
|
1607825 |
|
|
| 9-13.2 |
|
RF-12S1N8A9003 |
|
1607277 |
|
|
| Feedback cable connecting receptacles 17-position, straight N coding, standard - female |
|
17 |
|
3-13.2 |
|
RF-17S1N8A90DU |
|
1607343 |
|
|
| 6-10 |
|
RF-17S1N8A9002 |
|
1607341 |
|
|
| 9-13.2 |
|
RF-17S1N8A9003 |
|
1607342 |
|
|
| Feedback cable connecting receptacles 12-position, straight S/N coding, standard - female |
|
12 |
|
3-13.2 |
|
RF-12S1S8A90DU |
|
1607289 |
|
|
| 6-10 |
|
RF-12S1S8A9002 |
|
1607287 |
|
|
| 9-13.2 |
|
RF-12S1S8A9003 |
|
1607288 |
|
|
| Feedback cable connecting receptacles 12-position, straight N coding, opposite direction - female |
|
12 |
|
3-13.2 |
|
RF-12S2N8A90DU |
|
1607302 |
|
|
| 6-10 |
|
RF-12S2N8A9002 |
|
1607300 |
|
|
| 9-13.2 |
|
RF-12S2N8A9003 |
|
1607301 |
|
|
| Feedback cable connecting receptacles 17-position, straight N coding, opposite direction - female |
|
17 |
|
3-13.2 |
|
RF-17S2N8A90DU |
|
1607352 |
|
|
| 6-10 |
|
RF-17S2N8A9002 |
|
1607350 |
|
|
| 9-13.2 |
|
RF-17S2N8A9003 |
|
1607351 |
|
|
| Feedback cable connecting receptacles 12-position, straight S/N coding, opposite direction - female |
|
12 |
|
3-13.2 |
|
RF-122S8A90DU |
|
1607314 |
|
|
| 6-10 |
|
RF-12S2S8A9002 |
|
1607312 |
|
|
| 9-13.2 |
|
RF-12S2S8A9003 |
|
1607313 |
|
|
|
|
Feedback cable connecting receptacles 12-position, straight N coding, standard - male |
|
12 |
|
3-13.2 |
|
RF-12P1N8A90DU |
|
1607231 |
|
|
| 6-10 |
|
RF-12P1N8A9002 |
|
1607229 |
|
|
| 9-13.2 |
|
RF-12P1N8A9003 |
|
1607230 |
|
|
| Feedback cable connecting receptacles 17-position, straight N coding, standard - male |
|
17 |
|
3-13.2 |
|
RF-17P1N8A90DU |
|
1607326 |
|
|
| 6-10 |
|
RF-17P1N8A9002 |
|
1607324 |
|
|
| 9-13.2 |
|
RF-17P1N8A9003 |
|
1607325 |
|
|
| Feedback cable connecting receptacles 12-position, straight S/N coding, standard - male |
|
12 |
|
3-13.2 |
|
RF-12PS8A90DU |
|
1607243 |
|
|
| 6-10 |
|
RF-12P1S8A9002 |
|
1607241 |
|
|
| 9-13.2 |
|
RF-12P1S8A9003 |
|
1607242 |
|
|
| Feedback cable connecting receptacles 12-position, straight N coding, opposite direction - male |
|
12 |
|
3-13.2 |
|
RF-12P2N8A90DU |
|
1607255 |
|
|
| 6-10 |
|
RF-12P2N8A9002 |
|
1607253 |
|
|
| 9-13.2 |
|
RF-12P2N8A9003 |
|
1607254 |
|
|
| Feedback cable connecting receptacles 17-position, straight N coding, opposite direction - male |
|
17 |
|
3-13.2 |
|
RF-17P2N8A90DU |
|
1607334 |
|
|
| 6-10 |
|
RF-17P2N8A9002 |
|
1607332 |
|
|
| 9-13.2 |
|
RF-17P2N8A9003 |
|
1607333 |
|
|
| Feedback cable connecting receptacles 12-position, straight S/N coding, opposite direction - male |
|
12 |
|
3-13.2 |
|
RF-12PS8A90DU |
|
1607267 |
|
|
| 6-10 |
|
RF-12P2S8A9002 |
|
1607265 |
|
|
| 9-13.2 |
|
RF-12P2S8A9003 |
|
1607266 |
|
|
|
|
Feedback panel mounting connectors straight 4 hole fastening, 3.2mm, Standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AWA00 |
|
1607283 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AWA00 |
|
1607892 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AWA00 |
|
1607294 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 3.2mm, Opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AWA00 |
|
1607307 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AWA00 |
|
1607901 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AWA00 |
|
1607319 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 2.7mm, Standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AWQ00 |
|
1607831 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AWQ00 |
|
1607894 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AWQ00 |
|
1607839 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 2.7mm, Opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AWQ00 |
|
1607845 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AWQ00 |
|
1607903 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AWQ00 |
|
1607850 |
|
|
|
|
Feedback panel mounting connectors straight 4 hole fastening, 3.2mm, Standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AWA00 |
|
1607236 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AWA00 |
|
1607860 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AWA00 |
|
1607248 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 3.2mm, Opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AWA00 |
|
1607260 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AWA00 |
|
1607882 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AWA00 |
|
1607272 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 2.7mm, Standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AWQ00 |
|
1607806 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AWQ00 |
|
1607866 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AWQ00 |
|
1607811 |
|
|
| Feedback panel mounting connectors straight 4 hole fastening, 2.7mm, Opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AWQ00 |
|
1607818 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AWQ00 |
|
1607885 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AWQ00 |
|
1607823 |
|
|
|
|
Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 3.2mm, Standard, male |
|
12 |
|
N coding |
|
RF-12S1N8AWB00 |
|
1607830 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AWB00 |
|
1607893 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AWB00 |
|
1607837 |
|
|
| Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 3.2mm, Opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AWB00 |
|
1607844 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AWB00 |
|
1607902 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AWB00 |
|
1607849 |
|
|
| Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 2.7mm, Standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AW400 |
|
1607828 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AW400 |
|
1607891 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AW400 |
|
1607836 |
|
|
| Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 2.7mm, Opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AW400 |
|
1607843 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AW400 |
|
1607900 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AW400 |
|
1607848 |
|
|
|
|
Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 3.2mm, Standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AWB00 |
|
1607804 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AWB00 |
|
1607863 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AWB00 |
|
1607810 |
|
|
| Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 3.2mm, Opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AWB00 |
|
1607817 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AWB00 |
|
1607883 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AWB00 |
|
1607822 |
|
|
| Feedback panel mounting connectors straight 4, contact carriers for snapping in, hole fastening, 2.7mm, Standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AW400 |
|
1607803 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AW400 |
|
1607857 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AW400 |
|
1607809 |
|
|
| Feedback panel mounting connectors straight, contact carriers for snapping in, 4 hole fastening, 2.7mm, Opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AW400 |
|
1607816 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AW400 |
|
1607881 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AW400 |
|
1607821 |
|
|
|
|
Feedback panel mounting connectors angled, fixed, 2-part housing for higher loads, standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AA200 |
|
1607279 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AA200 |
|
1607344 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AA200 |
|
1607290 |
|
|
| Feedback panel mounting connectors angled, fixed, 2-part housing for higher loads, opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AA200 |
|
1607303 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AA200 |
|
1607353 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AA200 |
|
1607315 |
|
|
|
|
Feedback panel mounting connectors angled, fixed, 2-part housing for higher loads, standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AA200 |
|
1607332 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AA200 |
|
1607327 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AA200 |
|
1607244 |
|
|
| Feedback panel mounting connectors angled, fixed, 2-part housing for higher loads, opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AA200 |
|
1607256 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AA200 |
|
1607336 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AA200 |
|
1607268 |
|
|
|
|
Feedback panel mounting connectors, angled, fixed, flange dimensions 26 x 26 mm, standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AAF00 |
|
1607281 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AAF00 |
|
1607889 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AAF00 |
|
1607292 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 26 x 26 mm, opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AAF00 |
|
1607305 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AAF00 |
|
1607898 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AAF00 |
|
1607317 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 28 x 28 mm, standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AAK00 |
|
1607282 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AAK00 |
|
1607890 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AAK00 |
|
1607293 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 28x 28 mm, opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AAK00 |
|
1607306 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AAK00 |
|
1607899 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AAK00 |
|
1607318 |
|
|
|
|
Feedback panel mounting connectors, angled, fixed, flange dimensions 26 x 26 mm, standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AAF00 |
|
1607234 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AAF00 |
|
1607853 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AAF00 |
|
1607246 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 26 x 26 mm, opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AAF00 |
|
1607258 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AAF00 |
|
1607875 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AAF00 |
|
1607270 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 28 x 28 mm, standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AAK00 |
|
1607235 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AAK00 |
|
1607854 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AAK00 |
|
1607247 |
|
|
| Feedback panel mounting connectors, angled, fixed, flange dimensions 28x 28 mm, opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AAK00 |
|
1607259 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AAK00 |
|
1607878 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AAK00 |
|
1607271 |
|
|
|
|
Feedback panel mounting connectors, angled, rotary, flange dimensions 26 x 26 mm, standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AAD00 |
|
1607280 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AAD00 |
|
1607345 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AAD00 |
|
1607291 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 26 x 26 mm, opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AAD00 |
|
1607304 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AAD00 |
|
1607354 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AAD00 |
|
1607316 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 28 x 28 mm, standard, female |
|
12 |
|
N coding |
|
RF-12S1N8AAC00 |
|
1607827 |
|
|
| 17 |
|
N coding |
|
RF-17S1N8AAC00 |
|
1607887 |
|
|
| 12 |
|
S/N coding |
|
RF-12S1S8AAC00 |
|
1607834 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 28x 28 mm, opposite direction, female |
|
12 |
|
N coding |
|
RF-12S2N8AAC00 |
|
1607842 |
|
|
| 17 |
|
N coding |
|
RF-17S2N8AAC00 |
|
1607896 |
|
|
| 12 |
|
S/N coding |
|
RF-12S2S8AAC00 |
|
1607847 |
|
|
|
|
Feedback panel mounting connectors, angled, rotary, flange dimensions 26 x 26 mm, standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AAD00 |
|
1607233 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AAD00 |
|
1607328 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AAD00 |
|
1607245 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 26 x 26 mm, opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AAD00 |
|
1607257 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AAD00 |
|
1607337 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AAD00 |
|
1607269 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 28 x 28 mm, standard, male |
|
12 |
|
N coding |
|
RF-12P1N8AAC00 |
|
1607802 |
|
|
| 17 |
|
N coding |
|
RF-17P1N8AAC00 |
|
1607852 |
|
|
| 12 |
|
S/N coding |
|
RF-12P1S8AAC00 |
|
1607808 |
|
|
| Feedback panel mounting connectors, angled, rotary, flange dimensions 28x 28 mm, opposite direction, male |
|
12 |
|
N coding |
|
RF-12P2N8AAC00 |
|
1607814 |
|
|
| 17 |
|
N coding |
|
RF-17P2N8AAC00 |
|
1607872 |
|
|
| 12 |
|
S/N coding |
|
RF-12P2S8AAC00 |
|
1607820 |
|
|