|
|
Description |
|
Pos. |
|
Cable Seal (mm) |
|
Type |
|
Order Number |
|
Datasheet |
|


|
|
Power cable connectors P30, shielded, straight, short, for cable 7.5mm to 14mm. Connection cross section up to 2.5mm2 |
|
6 |
|
7.5-14.0 |
|
SF-5ES1N8A8ODU |
|
1605532 |
|
Datasheet |
| 7.5-9.0 |
|
SF-5ES1N8A8OA1 |
|
1605524 |
|
|
| 9.0-11.0 |
|
SF-5ES1N8A8OA2 |
|
1605526 |
|
|
| 11.0-14.0 |
|
SF-5ES1N8A8OA3 |
|
1605529 |
|
|
| Power cable connectors P30, shielded, straight, long, for cable 7.5mm to 18mm. Connection cross section up to 4mm2 |
|
7.5-18.0 |
|
SF-5ES1N8A8LDL |
|
1605549 |
|
|
| 7.5-9.0 |
|
SF-5ES1N8A8LB4 |
|
1605548 |
|
|
| 9.0-12.0 |
|
SF-5ES1N8A8LB3 |
|
1605546 |
|
|
| 12.0-15.0 |
|
SF-5ES1N8A8LB2 |
|
1605545 |
|
|
| 15.0-18.0 |
|
SF-5ES1N8A8LB1 |
|
1605543 |
|
|
| Power cable connectors P30, shielded, straight, short, for cable 7.5mm to 14mm. Connection cross section up to 2.5mm2 |
|
8 |
|
7.5-14.0 |
|
SF-7ES1N8A8ODU |
|
1605602 |
|
|
| 7.5-9.0 |
|
SF-7ES1N8A8OA1 |
|
1605595 |
|
|
| 9.0-11.0 |
|
SF-7ES1N8A8OA2 |
|
1605596 |
|
|
| 11.0-14.0 |
|
SF-7ES1N8A8OA3 |
|
1605597 |
|
|
| Power cable connectors P30, shielded, straight, long, for cable 7.5mm to 18mm. Connection cross section up to 4mm2 |
|
7.5-18.0 |
|
SF-7ES1N8A8LDL |
|
1605617 |
|
|
| 7.5-9.0 |
|
SF-7ES1N8A8LB4 |
|
1605614 |
|
|
| 9.0-12.0 |
|
SF-7ES1N8A8LB3 |
|
1605610 |
|
|
| 12.0-15.0 |
|
SF-7ES1N8A8LB2 |
|
1605607 |
|
|
| 15.0-18.0 |
|
SF-7ES1N8A8LB1 |
|
1605605 |
|
|
|
|
Power cable connecting receptacle P30, shielded, straight, short, for cable 7.5mm to 14mm. Connection cross section up to 4mm2 |
|
6 |
|
7.5-14.0 |
|
SF-5EP1N8A90DU |
|
1605499 |
|
|
| 7.5-9.0 |
|
SF-5EP1N8A90A1 |
|
1605494 |
|
|
| 9.0-11.0 |
|
SF-5EP1N8A90A2 |
|
1605496 |
|
|
| 11.0-14.0 |
|
SF-5EP1N8A90A3 |
|
1605498 |
|
|
| Power cable connecting receptacle P30, shielded, straight, short, for cable 7.5mm to 14mm. Connection cross section up to 2.5mm2 |
|
8 |
|
7.5-14.0 |
|
SF-7EP1N8A90DU |
|
1605575 |
|
|
| 7.5-9.0 |
|
SF-7EP1N8A90A1 |
|
1605568 |
|
|
| 9.0-11.0 |
|
SF-7EP1N8A90A2 |
|
1605570 |
|
|
| 11.0-14.0 |
|
SF-7EP1N8A90A3 |
|
1605571 |
|
|
|
|
Power cable connecting receptacle P30, shielded, straight, long, for cable 7.5mm to 18mm. Connection cross section up to 4mm2 |
|
6 |
|
7.5-18.0 |
|
SF-5EP1N8A9LDL |
|
1605510 |
|
|
| 7.5-9.0 |
|
SF-5EP1N8A9LB4 |
|
1605509 |
|
|
| 9.0-12.0 |
|
SF-5EP1N8A9LB3 |
|
1605508 |
|
|
| 12.0-15.0 |
|
SF-5EP1N8A9LB2 |
|
1605507 |
|
|
| 15.0-18.0 |
|
SF-5EP1N8A9LB1 |
|
1605505 |
|
|
| Power cable connecting receptacle P30, shielded, straight, long, for cable 7.5mm to 18mm. Connection cross section up to 4mm2 |
|
8 |
|
7.5-18.0 |
|
SF-7EP1N8A9LDL |
|
1605583 |
|
|
| 7.5-9.0 |
|
SF-7EP1N8A9LB4 |
|
1605582 |
|
|
| 9.0-12.0 |
|
SF-7EP1N8A9LB3 |
|
1605581 |
|
|
| 12.0-15.0 |
|
SF-7EP1N8A9LB2 |
|
1605580 |
|
|
| 15.0-18.0 |
|
SF-7EP1N8A9LB1 |
|
1605578 |
|
|
|
|
Power cable connector P30, with additional thread M20x1.5 for cable gland. For cable dia. 7.5mm to 14mm. Connection cross section 2.5mm2 |
|
6 |
|
7.5-14.0 |
|
SF-5ES1N8AR4DU |
|
1605553 |
|
|
| Power cable connector P30, with additional thread M20x1.5 for cable gland. For cable dia. 7.5mm to 14mm. Connection cross section 2.5mm2 |
|
8 |
|
7.5-14.0 |
|
SF-7ES1N8AR4DU |
|
1605621 |
|
|
|
|
Power cable connecting receptacle P30, with additional thread M20x1.5 for cable gland. For cable dia. 7.5mm to 14mm. Connection cross section 2.5mm2 |
|
6 |
|
7.5-14.0 |
|
SF-5EP1N8AF4DU |
|
1605519 |
|
|
| Power cable connecting receptacle P30, with additional thread M20x1.5 for cable gland. For cable dia. 7.5mm to 14mm. Connection cross section 2.5mm2 |
|
8 |
|
7.5-14.0 |
|
SF-7EP1N8AF4DU |
|
1605588 |
|
|
|
|
Power cable connecting receptacle P30, internal, 4xM3 thread fasten, short, for cable dia. 7.5mm to 14mm. Connection cross section up to 2.5mm2 |
|
6 |
|
7.5-14.0 |
|
SF-5EP1N8AC0DU |
|
1605517 |
|
|
| 7.5-9.0 |
|
SF-5EP1N8AC0A1 |
|
1605516 |
|
|
| 9.0-11.0 |
|
SF-5EP1N8AC0A2 |
|
1607037 |
|
|
| 11.0-14.0 |
|
SF-5EP1N8AC0A3 |
|
1607038 |
|
|
| Power cable connecting receptacle P30, internal, 4xM3 thread fasten, long, for cable dia. 7.5mm to 18mm. Connection cross section up to 2.5mm2 |
|
7.5-18.0 |
|
SF-5EP1N8ACLDL |
|
1605518 |
|
|
| 7.5-9.0 |
|
SF-5EP1N8ACLB4 |
|
1607042 |
|
|
| 9.0-12.0 |
|
SF-5EP1N8ACLB3 |
|
1607041 |
|
|
| 12.0-15.0 |
|
SF-5EP1N8ACLB2 |
|
1607040 |
|
|
| 15.0-18.0 |
|
SF-5EP1N8ACLB1 |
|
1607039 |
|
|
| Power cable connecting receptacle P30, internal, 4xM3 thread fasten, short, for cable dia. 7.5mm to 14mm. Connection cross section up to 2.5mm2 |
|
8 |
|
7.5-14.0 |
|
SF-7EP1N8AC0DU |
|
1607051 |
|
|
| 7.5-9.0 |
|
SF-7EP1N8AC0A1 |
|
1607048 |
|
|
| 9.0-11.0 |
|
SF-7EP1N8AC0A2 |
|
1607049 |
|
|
| 11.0-14.0 |
|
SF-7EP1N8AC0A3 |
|
1607050 |
|
|
| Power cable connecting receptacle P30, internal, 4xM3 thread fasten, long, for cable dia. 7.5mm to 18mm. Connection cross section up to 2.5mm2 |
|
7.5-18.0 |
|
SF-7EP1N8ACLDL |
|
1607056 |
|
|
| 7.5-9.0 |
|
SF-7EP1N8ACLB4 |
|
1607055 |
|
|
| 9.0-12.0 |
|
SF-7EP1N8ACLB3 |
|
1607054 |
|
|
| 12.0-15.0 |
|
SF-7EP1N8ACLB2 |
|
1607053 |
|
|
| 15.0-18.0 |
|
SF-7EP1N8ACLB1 |
|
1607052 |
|
|
|
|
Power panel mounting connectors P30, flat design, straight, external |
|
6 |
|
- |
|
SF-5EP1N8AWK00 |
|
1607043 |
|
Datasheet |
| 8 |
|
- |
|
SF-7EP1N8AWK00 |
|
1605591 |
|
|
| Power panel mounting connectors P30, straight, external |
|
6 |
|
- |
|
SF-5EP1N8AWA00 |
|
1605520 |
|
Datasheet |
| 8 |
|
- |
|
SF-7EP1N8AWA00 |
|
1605589 |
|
|
|
|
Power panel mounting connectors P30, angled, rotary, external |
|
6 |
|
- |
|
SF-5EP1N8AAD00 |
|
1605512 |
|
|
| 8 |
|
- |
|
SF-7EP1N8AAD00 |
|
1605586 |
|
|
| Power panel mounting connectors P30, large flange dimensions, 28mmx28mm, angled, rotary, external |
|
6 |
|
- |
|
SF-5EP1N8AAC00 |
|
1607035 |
|
|
| 8 |
|
- |
|
SF-7EP1N8AAC00 |
|
1607045 |
|
|
|
|
Power panel mounting connectors P30, flange dimensions, 26mmx26mm, angled, fixed, external |
|
6 |
|
- |
|
SF-5EP1N8AAF00 |
|
1607036 |
|
|
| 8 |
|
- |
|
SF-7EP1N8AAF00 |
|
1607046 |
|
|
| Power panel mounting connectors P30, enlarged flange dimensions, 28mmx28mm, angled, fixed, external |
|
6 |
|
- |
|
SF-5EP1N8AAK00 |
|
1605515 |
|
|
| 8 |
|
- |
|
SF-7EP1N8AAK00 |
|
1607047 |
|
|
|
|
Power panel mounting, connectors P30, angled, fixed, 2-part housing for high loads |
|
6 |
|
- |
|
SF-5EP1N8AA200 |
|
1607906 |
|
|
| 8 |
|
- |
|
SF-7EP1N8AA200 |
|
1607908 |
|
|
| Power panel mounting, connectors P30 with knurled nut, angled, fixed, 2-part housing for high loads |
|
6 |
|
- |
|
SF-5ES1N8AYW00 |
|
1607405 |
|
|
| 8 |
|
- |
|
SF-7ES1N8AYW00 |
|
1607429 |
|
|
|
|
Power panel mounting connectors P30 with knurled nut, drilling spacing 0.78 in, external |
|
6 |
|
- |
|
SF-5ES1N8AY000 |
|
1607082 |
|
|
| 8 |
|
- |
|
SF-7ES1N8AY000 |
|
1605622 |
|
|
|
|
Power wall bushing P30, external, internal male - external female, fully wired |
|
6 |
|
- |
|
SF-5EE1N8AS000 |
|
1605492 |
|
|
| 8 |
|
- |
|
SF-7EE1N8AS000 |
|
1605567 |
|
|