Micro 1/2 - Inch
SAC-1/2" AC cordsets are an addition to the standard M12 product line. The cordsets are available with male & female inserts in both straight and angled orientations. The 3, 4, and 5 positions are coded with "dual keying" to prevent mis-mating. The 1/2" cordsets provide a solution for those customers with standard AC applications. As with all SACs, the 1/2" AC meets the IP 65/67 requirements.
3 Position Cordsets
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
![]() |
3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Straight, 1.5m | SAC-3P-MICFS/1.5-PUR P/N 1526994 |
Datasheet | |
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Straight, 3m | SAC-3P-MICFS/3.0-PUR P/N 1527003 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Straight, 5m | SAC-3P-MICFS/5.0-PUR P/N 1527016 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Straight, 10m | SAC-3P-MICFS/10.0-PUR P/N 1527029 |
Datasheet | ||
![]() |
3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Right-ange, 1.5m | SAC-3P-MICFR/1.5-PUR P/N 1527032 |
Datasheet | |
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Right-ange, 3m | SAC-3P-MICFR/3.0-PUR P/N 1527045 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Right-ange, 5m | SAC-3P-MICFR/5.0-PUR P/N 1527058 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Female, Right-ange, 10m | SAC-3P-MICFR/10.0-PUR P/N 1527061 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Straight, 1.5m | SAC-3P-MICMS/1.5-PUR P/N 1527074 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Straight, 3m | SAC-3P-MICMS/3.0-PUR P/N 1527087 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Straight, 5m | SAC-3P-MICMS/5.0-PUR P/N 1527090 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Straight, 10m | SAC-3P-MICMS/10.0-PUR P/N 1527100 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Right-ange, 1.5m | SAC-3P-MICMR/1.5-PUR P/N 1527113 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Right-ange, 3m | SAC-3P-MICMR/3.0-PUR P/N 1527126 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Right-ange, 5m | SAC-3P-MICMR/5.0-PUR P/N 1527139 |
Datasheet | ||
| 3 position, Black PUR, AC color coding (gn, rd/bk, rd/wh), Male, Right-ange, 10m | SAC-3P-MICMR/10.0-PUR P/N 1527142 |
Datasheet |

4 Position Cordsets
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
![]() |
4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Straight, 1.5m | SAC-4P-MICFS/1.5-PUR P/N 1527155 |
Datasheet | |
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Straight, 3m | SAC-4P-MICFS/3.0-PUR P/N 1527168 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Straight, 5m | SAC-4P-MICFS/5.0-PUR P/N 1527171 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Straight, 10m | SAC-4P-MICFS/10.0-PUR P/N 1527184 |
Datasheet | ||
![]() |
4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Right-ange, 1.5m | SAC-4P-MICFR/1.5-PUR P/N 1527197 |
Datasheet | |
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Right-ange, 3m | SAC-4P-MICFR/3.0-PUR P/N 1527207 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Right-ange, 5m | SAC-4P-MICFR/5.0-PUR P/N 1527210 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Female, Right-ange, 10m | SAC-4P-MICFR/10.0-PUR P/N 1527223 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Straight, 1.5m | SAC-4P-MICMS/1.5-PUR P/N 1527236 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Straight, 3m | SAC-4P-MICMS/3.0-PUR P/N 1527249 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Straight, 5m | SAC-4P-MICMS/5.0-PUR P/N 1527252 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Straight, 10m | SAC-4P-MICMS/10.0-PUR P/N 1527265 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Right-ange, 1.5m | SAC-4P-MICMR/1.5-PUR P/N 1527278 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Right-ange, 3m | SAC-4P-MICMR/3.0-PUR P/N 1527281 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Right-ange, 5m | SAC-4P-MICMR/5.0-PUR P/N 1527294 |
Datasheet | ||
| 4 position, Black PUR, AC color coding (rd/bk, rd/wh, rd, gn), Male, Right-ange, 10m | SAC-4P-MICMR/10.0-PUR P/N 1527304 |
Datasheet |

5 Position Cordsets
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
![]() |
5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Straight, 1.5m | SAC-5P-MICFS/1.5-PUR P/N 1527317 |
Datasheet | |
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Straight, 3m | SAC-5P-MICFS/3.0-PUR P/N 1527320 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Straight, 5m | SAC-5P-MICFS/5.0-PUR P/N 1527333 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Straight, 10m | SAC-5P-MICFS/10.0-PUR P/N 1527346 |
Datasheet | ||
![]() |
5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Right-ange, 1.5m | SAC-5P-MICFR/1.5-PUR P/N 1527359 |
Datasheet | |
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Right-ange, 3m | SAC-5P-MICFR/3.0-PUR P/N 1527362 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Right-ange, 5m | SAC-5P-MICFR/5.0-PUR P/N 1527375 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Female, Right-ange, 10m | SAC-5P-MICFR/10.0-PUR P/N 1527388 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Straight, 1.5m | SAC-5P-MICMS/1.5-PUR P/N 1527391 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Straight, 3m | SAC-5P-MICMS/3.0-PUR P/N 1527401 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Straight, 5m | SAC-5P-MICMS/5.0-PUR P/N 1527414 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Straight, 10m | SAC-5P-MICMS/10.0-PUR P/N 1527427 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Right-ange, 1.5m | SAC-5P-MICMR/1.5-PUR P/N 1527430 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Right-ange, 3m | SAC-5P-MICMR/3.0-PUR P/N 1527443 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Right-ange, 5m | SAC-5P-MICMR/5.0-PUR P/N 1527456 |
Datasheet | ||
| 5 position, Black PUR, AC color coding (rd/wh, rd, gn, rd/ye, rd/bk), Male, Right-ange, 10m | SAC-5P-MICMR/10.0-PUR P/N 1527469 |
Datasheet |




