M12
Now, you can have the competitive advantage of SPEEDCON'S revolutionary M12 connection system. A simple half turn makes a secure, water tight, vibration-proof connection between cordsets and devices. Best of all, SPEEDCON works with all existing M12 connectors so it's backwards, forwards and future compatible.
- 90% faster than standard M12 connections.
- Saves time, money and provides maximum flexibility.
- IP 65/67 rated for the harshest environments.
- Wide product range includes field wirable/panel mount connectors, cordsets, and distribution boxes.
Please select:
With Master Cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
With 5m master cable 4 slot without LED single occupancy | SACB-4/4-5.0PUR SCO P/N 1516962 |
Datasheet |
| With 10m master cable 4 slot without LED single occupancy | SACB-4/4-10.0PUR SCO P/N 1516975 |
Datasheet | |
| With 5m master cable 4 slot without LED double occupancy | SACB-4/8-5.0PUR SCO P/N 1516988 |
Datasheet | |
| With 10m master cable 4 slot without LED double occupancy | SACB-4/8-10.OPUR SCO P/N 1516991 |
Datasheet | |
| With 5m master cable 4 slot with LED single occupancy | SACB-4/4-L-5.0PUR SCO P/N 1517084 |
Datasheet | |
| With 10m master cable 4 slot with LED single occupancy | SACB-4/4-L-10.0PUR SCO P/N 1517097 |
Datasheet | |
| With 5m master cable 4 slot with LED double occupancy | SACB-4/8-L-5.0PUR SCO P/N 1517107 |
Datasheet | |
| With 10m master cable 4 slot with LED double occupancy | SACB-4/8-L-10.0PUR SCO P/N 1517110 |
Datasheet | |
| With 5m master cable 6 slot without LED single occupancy | SACB-6/6-5.0PUR SCO P/N 1517000 |
Datasheet | |
| With 10m master cable 6 slot without LED single occupancy | SACB-6/6-10.0PUR SCO P/N 1517013 |
Datasheet | |
| With 5m master cable 6 slot without LED double occupancy | SACB-6/12-5.0PUR SCO P/N 1517026 |
Datasheet | |
| With 10m master cable 6 slot without LED double occupancy | SACB-6/12-10.OPUR SCO P/N 1517039 |
Datasheet | |
| With 5m master cable 6 slot with LED single occupancy | SACB-6/6-L-5.0PUR SCO P/N 1517123 |
Datasheet | |
| With 10m master cable 6 slot with LED single occupancy | SACB-6/6-L-10.0PUR SCO P/N 1517136 |
Datasheet | |
| With 5m master cable 6 slot with LED double occupancy | SACB-6/12-L-5.0PUR SCO P/N 1517149 |
Datasheet | |
| With 10m master cable 6 slot with LED double occupancy | SACB-6/12-L-10.0PUR SCO P/N 1517152 |
Datasheet | |
| With 5m master cable 8 slot without LED single occupancy | SACB-8/8-5.0PUR SCO P/N 1517042 |
Datasheet | |
| With 10m master cable 8 slot without LED single occupancy | SACB-8/8-10.0PUR SCO P/N 1517055 |
Datasheet | |
| With 5m master cable 8 slot without LED double occupancy | SACB-8/16-5.0PUR SCO P/N 1517068 |
Datasheet | |
| With 10m master cable 8 slot without LED double occupancy | SACB-8/16-10.OPUR SCO P/N 1517071 |
Datasheet | |
| With 5m master cable 8 slot with LED single occupancy | SACB-8/8-L-5.0PUR SCO P/N 1517165 |
Datasheet | |
| With 10m master cable 8 slot with LED single occupancy | SACB-8/8-L-10.0PUR SCO P/N 1517178 |
Datasheet | |
| With 5m master cable 8 slot with LED double occupancy | SACB-8/16-L-5.0PUR SCO P/N 1517181 |
Datasheet | |
| With 10m master cable 8 slot with LED double occupancy | SACB-8/16-L-10.0PUR SCO P/N 1517194 |
Datasheet |

With Pluggable Master Cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
With pluggable master cable 4 slot without LED single occupancy | SACB-4/4-C SCO P/N 1516849 |
Datasheet |
| With pluggable master cable 4 slot without LED double occupany | SACB-4/8-C SCO P/N 1516852 |
Datasheet | |
| With pluggable master cable 4 slot with LED single occupancy | SACB-4/4-L-C SCO P/N 1516784 |
Datasheet | |
| With pluggable master cable 4 slot with LED double occupany | SACB-4/8-L-C SCO P/N 1516797 |
Datasheet | |
| With pluggable master cable 6 slot without LED single occupancy | SACB-6/6-C SCO P/N 1516865 |
Datasheet | |
| With pluggable master cable 6 slot without LED double occupany | SACB-6/12-C SCO P/N 1516878 |
Datasheet | |
| With pluggable master cable 6 slot with LED single occupancy | SACB-6/6-L-C SCO P/N 1516807 |
Datasheet | |
| With pluggable master cable 6 slot with LED double occupany | SACB-6/12-L-C SCO P/N 1516810 |
Datasheet | |
| With pluggable master cable 8 slot without LED single occupancy | SACB-8/8-C SCO P/N 1516881 |
Datasheet | |
| With pluggable master cable 8 slot without LED double occupany | SACB-8/16-C SCO P/N 1516894 |
Datasheet | |
| With pluggable master cable 8 slot with LED single occupancy | SACB-8/8-L-C SCO P/N 1516823 |
Datasheet | |
| With pluggable master cable 8 slot with LED double occupany | SACB-8/16-L-C SCO P/N 1516836 |
Datasheet |

Single Ended
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Sensor Actuator M12 cable, single ended, male right angle, 4 position, 1.5m | SAC-4P-MR/ 1.5-PUR SCO P/N 1518847 |
Datasheet |
| Sensor Actuator M12 cable, single ended, male straight, 4 position, 1.5m | SAC-4P-MS/ 1.5-PUR SCO P/N 1518805 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male right angle, 4 position, 3m | SAC-4P-MR/ 3.0-PUR SCO P/N 1518850 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male straight, 4 position, 3m | SAC-4P-MS/ 3.0-PUR SCO P/N 1518818 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male right angle, 4 position, 5m | SAC-4P-MR/ 5.0-PUR SCO P/N 1518863 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male straight, 4 position, 5m | SAC-4P-MS/ 5.0-PUR SCO P/N 1518821 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male right angle, 4 position, 10m | SAC-4P-MR/ 10.0-PUR SCO P/N 1518876 |
Datasheet | |
| Sensor Actuator M12 cable, single ended, male straight, 4 position, 10m | SAC-4P-MS/ 10.0-PUR SCO P/N 1518834 |
Datasheet |

Double Ended
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Sensor Actuator M12 cable, double ended, male straight to female straight, 4 position, 0.3m | SAC-4P-MS/ 0.3-PUR/FS SCO P/N 1518889 |
Datasheet |
| Sensor Actuator M12 cable, double ended, male straight to female straight, 4 position, 0.6m | SAC-4P-MS/ 0.6-PUR/FS SCO P/N 1518892 |
Datasheet | |
| Sensor Actuator M12 cable, double ended, male straight to female straight, 4 position, 1.5m | SAC-4P-MS/ 1.5-PUR/FS SCO P/N 1518902 |
Datasheet | |
| Sensor Actuator M12 cable, double ended, male straight to female straight, 4 position, 3m | SAC-4P-MS/ 3.0-PUR/FS SCO P/N 1518915 |
Datasheet |

Sensor Actuator M12 Y plug
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Sensor Actuator M12 Y plug, 3 position, 1.5m | SAC-3P-Y/2X 1.5-PUR SCO P/N 1524200 |
Datasheet |
| Sensor Actuator M12 Y plug, 3 position, 3m | SAC-3P-Y/2X 3.0-PUR SCO P/N 1524213 |
Datasheet | |
| Sensor Actuator M12 Y plug, 3 position, 5m | SAC-3P-Y/2X 5.0-PUR SCO P/N 1524226 |
Datasheet | |
| Sensor Actuator M12 Y plug, 3 position, 10m | SAC-3P-Y/2X 10.0-PUR SCO P/N 1524239 |
Datasheet |

Sensor Connector
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Quickon One M12 sensor connector, 0.34 mm2, field wireable, socket, metal knurl | SACC-M12FS-4QO-0.34-M SCO P/N 1521588 |
Datasheet |
| Quickon One M12 sensor connector, 0.75 mm2, field wireable, socket, metal knurl | SACC-M12FS-4QO-0.75-M SCO P/N 1521601 |
Datasheet | |
| Quickon One M12 sensor connector, 0.34 mm2, field wireable, plug, metal knurl | SACC-M12MS-4QO-0.34-M SCO P/N 1521575 |
Datasheet | |
| Quickon One M12 sensor connector, 0.75 mm2, field wireable, plug, metal knurl | SACC-M12MS-4QO-0.75-M SCO P/N 1521591 |
Datasheet |








