M8 Y Plug Connector
| Image |
|
Product Description |
|
Order Number |
|
Datasheet |
 |
|
Y-distributor with 1x male M8 and 2x female M8 connectors, 3 pole. |
|
1696183 |
|
|
 |
|
Y-distributor with 1x male M8 and 2x female M8 connectors, 3 pole, parallel wiring |
|
1696222 |
|
|
|
- Cord sets available 0.3m to 40m
- 3, 4 & 6 position connectors for sensors
- Fast field termination connectors
- Panel mount connectors with litz wires
- Pcb mount connectors
- Boxes available pre-wired including master cable
Further information and services related to this article