Mini 7/8 - Inch
Mini 7/8-inch-16UNF Sensor/Actuator Cable, 3-pole
| Image | Product Description | Order Number | Datasheet | |||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC jacket, length 2 m | 1531743 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC jacket, length 4 m | 1531756 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight-7/8 inch plug with free end, yellow PVC jacket, length 6 m | 1531769 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC jacket, length 2 m | 1531866 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC jacket, length 4 m | 1531879 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC jacket, length 6 m | 1531882 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC jacket, length 2 m | 1531989 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC jacket, length 4 m | 1531992 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC jacket, length 6 m | 1532001 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, length 2 m | 1532108 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC jacket, length 4 m | 1532111 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC jacket, length 6 m | 1532124 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532221 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532234 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532247 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532344 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532357 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532360 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532467 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532470 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532483 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532580 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532593 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532603 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532700 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532713 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length: 6 m | 1532726 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532823 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532836 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch plug with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532849 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1532946 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1532959 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, straight 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1532962 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 2 m | 1533068 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 4 m | 1533071 | ||||
![]() |
Sensor/actuator molded cable, 3-pole, angled 7/8-inch socket with free end, yellow PVC STOOW with U.S. color code jacket, length 6 m | 1533084 |

SAC 7/8" MINI cordsets are an addition to the standard M12 product line. The cordsets are available with male & female inserts in both straight and angled orientations. And offered in 3, 4, and 5 positions. The 1/2" cordsets provide a solution for those customers with standard AC applications. The Mini 7/8" cables and connectors meet the IP 68 requirements.
Phoenix Contact brings a new level of design and mounting flexibility to your distributed field wiring with the most extensive selection of M8 and M12 sensor/actuator junction boxes (SACB), in 4, 6, 8, and 10 positions. PNP, NPN and 120 V versions. LEDs for easy servicing and troubleshooting. The widest choice of options for both pre-assembled and field-wired master cables with lengths from .5 to 50 meters. A complete offering of cord sets available including those with QUICKON IDC terminations which reduce field wiring time by up to 60%. All offer IP-67 protection at competitive prices. For more details on SACB junction boxes, call 1-800-322-3225
The PLUSCON-SACB product group offers quick disconnect, pluggable connectors for sensors and actuator valves. Connectors can be plugged directly into parallel wiring sensor bus modules and directly mounted anywhere. Connection to the superior controller is made with only one cable - the master cable - and the benefit is a fast start-up.
Connection between the box and sensor or actuator is made with a Sensor-Actuator-Cable (SAC for short) from our wide range of cabling, featuring many benefits:
- Protection type IP 67 for rugged industrial environments
- M8 or M12 cable with or without LEDs
- Available with 3, 4, 5, 6 or 8 wire cables
- Standard or custom length cables available
- Available pre-wired including master cable
The features of PLUSCON Sensor Actuator Boxes and Cabling products offer a variety of space and time-saving elements.








