|
|
Description |
|
Pos. |
|
Cable Seal (mm) |
|
Type |
|
Order Number |
|
Datasheet |
|
|
Cable connectors P20, SPEEDCON, straight, female. (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3ES1N8A8001S |
|
1607678 |
|
Datasheet |
| 4-5 |
|
ST-3ES1N8A8002S |
|
1607681 |
|
Datasheet |
| 5-8 |
|
ST-3ES1N8A8003S |
|
1607683 |
|
Datasheet |
| 8-10 |
|
ST-3ES1N8A8004S |
|
1607685 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, female. (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5ES1N8A8001S |
|
1607713 |
|
Datasheet |
| 4-5 |
|
ST-5ES1N8A8002S |
|
1607715 |
|
Datasheet |
| 5-8 |
|
ST-5ES1N8A8003S |
|
1607718 |
|
Datasheet |
| 8-10 |
|
ST-5ES1N8A8004S |
|
1607720 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, female.( 6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6ES1N8A8001S |
|
1613574 |
|
|
| 4-5 |
|
ST-6ES1N8A8002S |
|
1613576 |
|
|
| 5-8 |
|
ST-6ES1N8A8003S |
|
1613578 |
|
|
| 8-10 |
|
ST-6ES1N8A8004S |
|
1613580 |
|
|
| Cable connectors P20, SPEEDCON, straight, female. (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7ES1N8A8001S |
|
1607750 |
|
Datasheet |
| 4-5 |
|
ST-7ES1N8A8002S |
|
1607753 |
|
Datasheet |
| 5-8 |
|
ST-7ES1N8A8003S |
|
1607756 |
|
Datasheet |
| 8-10 |
|
ST-7ES1N8A8004S |
|
1607759 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, female. 17 position |
|
17 |
|
3.5-4 |
|
ST-17S1N8A8001S |
|
1607638 |
|
Datasheet |
| 4-5 |
|
ST-17S1N8A8002S |
|
1607640 |
|
Datasheet |
| 5-8 |
|
ST-17S1N8A8003S |
|
1607642 |
|
Datasheet |
| 8-10 |
|
ST-17S1N8A8004S |
|
1607644 |
|
Datasheet |
 |
|
Cable connectors P20, SPEEDCON, straight, male. (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3EP1N8A8001S |
|
1607660 |
|
Datasheet |
| 4-5 |
|
ST-3EP1N8A8002S |
|
1607662 |
|
Datasheet |
| 5-8 |
|
ST-3EP1N8A8003S |
|
1607665 |
|
Datasheet |
| 8-10 |
|
ST-3EP1N8A8004S |
|
1607667 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, male. (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5EP1N8A8001S |
|
1607696 |
|
Datasheet |
| 4-5 |
|
ST-5EP1N8A8002S |
|
1607698 |
|
Datasheet |
| 5-8 |
|
ST-5EP1N8A8003S |
|
1607700 |
|
Datasheet |
| 8-10 |
|
ST-5EP1N8A8004S |
|
1607702 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, male.( 6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6EP1N8A8001S |
|
1613555 |
|
|
| 4-5 |
|
ST-6EP1N8A8002S |
|
1613557 |
|
|
| 5-8 |
|
ST-6EP1N8A8003S |
|
1613559 |
|
|
| 8-10 |
|
ST-6EP1N8A8004S |
|
1613561 |
|
|
| Cable connectors P20, SPEEDCON, straight, male. (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7EP1N8A8001S |
|
1607731 |
|
Datasheet |
| 4-5 |
|
ST-7EP1N8A8002S |
|
1607734 |
|
Datasheet |
| 5-8 |
|
ST-7EP1N8A8003S |
|
1607736 |
|
Datasheet |
| 8-10 |
|
ST-7EP1N8A8004S |
|
1607738 |
|
Datasheet |
| Cable connectors P20, SPEEDCON, straight, male. 17 position |
|
17 |
|
3.5-4 |
|
ST-17P1N8A8001S |
|
1607618 |
|
Datasheet |
| 4-5 |
|
ST-17P1N8A8002S |
|
1607623 |
|
Datasheet |
| 5-8 |
|
ST-17P1N8A8003S |
|
1607625 |
|
Datasheet |
| 8-10 |
|
ST-17P1N8A8004S |
|
1607627 |
|
Datasheet |
 |
|
Cable connectors P20, standard locking, straight, female. (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3ES1N8A8001 |
|
1607676 |
|
Datasheet |
| 4-5 |
|
ST-3ES1N8A8002 |
|
1607679 |
|
Datasheet |
| 5-8 |
|
ST-3ES1N8A8003 |
|
1607682 |
|
Datasheet |
| 8-10 |
|
ST-3ES1N8A8004 |
|
1608684 |
|
|
| Cable connectors P20, standard locking, straight, female. (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5ES1N8A8001 |
|
1607712 |
|
Datasheet |
| 4-5 |
|
ST-5ES1N8A8002 |
|
1607714 |
|
Datasheet |
| 5-8 |
|
ST-5ES1N8A8003 |
|
1607717 |
|
Datasheet |
| 8-10 |
|
ST-5ES1N8A8004 |
|
1607719 |
|
Datasheet |
| Cable connectors P20, standard locking, straight, female.( 6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6ES1N8A8001 |
|
1613573 |
|
|
| 4-5 |
|
ST-6ES1N8A8002 |
|
1613575 |
|
|
| 5-8 |
|
ST-6ES1N8A8003 |
|
1613577 |
|
|
| 8-10 |
|
ST-6ES1N8A8004 |
|
1613579 |
|
|
| Cable connectors P20, standard locking, straight, female. (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7ES1N8A8001 |
|
1607749 |
|
Datasheet |
| 4-5 |
|
ST-7ES1N8A8002 |
|
1607752 |
|
Datasheet |
| 5-8 |
|
ST-7ES1N8A8003 |
|
1607755 |
|
Datasheet |
| 8-10 |
|
ST-7ES1N8A8004 |
|
1607758 |
|
Datasheet |
| Cable connectors P20, standard locking, straight, female. 17 position |
|
17 |
|
3.5-4 |
|
ST-17S1N8A8001 |
|
1607637 |
|
Datasheet |
| 4-5 |
|
ST-17S1N8A8002 |
|
1607639 |
|
Datasheet |
| 5-8 |
|
ST-17S1N8A8003 |
|
1607641 |
|
Datasheet |
| 8-10 |
|
ST-17S1N8A8004 |
|
1607643 |
|
Datasheet |
 |
|
Cable connectors P20, standard locking, straight, male. (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3EP1N8A8001 |
|
1607659 |
|
|
| 4-5 |
|
ST-3EP1N8A8002 |
|
1607661 |
|
|
| 5-8 |
|
ST-3EP1N8A8003 |
|
1607663 |
|
|
| 8-10 |
|
ST-3EP1N8A8004 |
|
1607666 |
|
|
| Cable connectors P20, standard locking, straight, male. (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5EP1N8A8001 |
|
1607695 |
|
|
| 4-5 |
|
ST-5EP1N8A8002 |
|
1607697 |
|
|
| 5-8 |
|
ST-5EP1N8A8003 |
|
1607699 |
|
|
| 8-10 |
|
ST-5EP1N8A8004 |
|
1607701 |
|
|
| Cable connectors P20, standard locking, straight, male.( 6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6EP1N8A8001 |
|
1613554 |
|
|
| 4-5 |
|
ST-6EP1N8A8002 |
|
1613556 |
|
|
| 5-8 |
|
ST-6EP1N8A8003 |
|
1613558 |
|
|
| 8-10 |
|
ST-6EP1N8A8004 |
|
1613560 |
|
|
| Cable connectors P20, standard locking, straight, male. (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7EP1N8A8001 |
|
1607730 |
|
|
| 4-5 |
|
ST-7EP1N8A8002 |
|
1607733 |
|
|
| 5-8 |
|
ST-7EP1N8A8003 |
|
1607735 |
|
|
| 8-10 |
|
ST-7EP1N8A8004 |
|
1607737 |
|
|
| Cable connectors P20, standard locking, straight, male. 17 position |
|
17 |
|
3.5-4 |
|
ST-17P1N8A8001 |
|
1607617 |
|
|
| 4-5 |
|
ST-17P1N8A8002 |
|
1607621 |
|
|
| 5-8 |
|
ST-17P1N8A8003 |
|
1607624 |
|
|
| 8-10 |
|
ST-17P1N8A8004 |
|
1607626 |
|
|
 |
|
Cable connecting receptacle P20, SPEEDCON/standard locking, straight, female (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3ES1N8A9001S |
|
1607686 |
|
|
| 4-5 |
|
ST-3ES1N8A9002S |
|
1607687 |
|
|
| 5-8 |
|
ST-3ES1N8A9003S |
|
1607688 |
|
|
| 8-10 |
|
ST-3ES1N8A9004S |
|
1607689 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, female (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5ES1N8A9001S |
|
1607721 |
|
|
| 4-5 |
|
ST-5ES1N8A9002S |
|
1607722 |
|
|
| 5-8 |
|
ST-5ES1N8A9003S |
|
1607723 |
|
|
| 8-10 |
|
ST-5ES1N8A9004S |
|
1607724 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, female (6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6ES1N8A9001S |
|
1613574 |
|
|
| 4-5 |
|
ST-6ES1N8A9002S |
|
1613582 |
|
|
| 5-8 |
|
ST-6ES1N8A9003S |
|
1613583 |
|
|
| 8-10 |
|
ST-6ES1N8A9004S |
|
1613584 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, female (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7ES1N8A9001S |
|
1607762 |
|
|
| 4-5 |
|
ST-7ES1N8A9002S |
|
1607763 |
|
|
| 5-8 |
|
ST-7ES1N8A9003S |
|
1607764 |
|
|
| 8-10 |
|
ST-7ES1N8A9004S |
|
1607765 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, female (17 position) |
|
17 |
|
3.5-4 |
|
ST-17S1N8A9001S |
|
1607645 |
|
|
| 4-5 |
|
ST-17S1N8A9002S |
|
1607646 |
|
|
| 5-8 |
|
ST-17S1N8A9003S |
|
1607467 |
|
|
| 8-10 |
|
ST-17S1N8A9004S |
|
1607649 |
|
|
 |
|
Cable connecting receptacle P20, SPEEDCON/standard locking, straight, male (3 + PE) |
|
4 |
|
3.5-4 |
|
ST-3EP1N8A9001S |
|
1607668 |
|
|
| 4-5 |
|
ST-3EP1N8A9002S |
|
1607669 |
|
|
| 5-8 |
|
ST-3EP1N8A9003S |
|
1607670 |
|
|
| 8-10 |
|
ST-3EP1N8A9004S |
|
1607671 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, male (5 + PE) |
|
6 |
|
3.5-4 |
|
ST-5EP1N8A9001S |
|
1607704 |
|
|
| 4-5 |
|
ST-5EP1N8A9002S |
|
1607705 |
|
|
| 5-8 |
|
ST-5EP1N8A9003S |
|
1607706 |
|
|
| 8-10 |
|
ST-5EP1N8A9004S |
|
1607707 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, male (6 + PE) |
|
7 |
|
3.5-4 |
|
ST-6EP1N8A9001S |
|
1613562 |
|
|
| 4-5 |
|
ST-6EP1N8A9002S |
|
1613563 |
|
|
| 5-8 |
|
ST-6EP1N8A9003S |
|
1613564 |
|
|
| 8-10 |
|
ST-6EP1N8A9004S |
|
1613565 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, male (7 + PE) |
|
8 |
|
3.5-4 |
|
ST-7EP1N8A9001S |
|
1607739 |
|
|
| 4-5 |
|
ST-7EP1N8A9002S |
|
1607740 |
|
|
| 5-8 |
|
ST-7EP1N8A9003S |
|
1607741 |
|
|
| 8-10 |
|
ST-7EP1N8A9004S |
|
1607742 |
|
|
| Cable connecting receptacle P20, SPEEDCON/standard locking, straight, male (17 position) |
|
17 |
|
3.5-4 |
|
ST-17P1N8A9001S |
|
1607628 |
|
|
| 4-5 |
|
ST-17P1N8A9002S |
|
1607629 |
|
|
| 5-8 |
|
ST-17P1N8A9003S |
|
1607630 |
|
|
| 8-10 |
|
ST-17P1N8A9004S |
|
1607631 |
|
|
 |
|
Panel mounting connectors P20,SPEEDCON/standard locking, straight, female |
|
4 |
|
- |
|
ST-3ES1N8AWQ00S |
|
1607694 |
|
|
| 6 |
|
- |
|
ST-5ES1N8AWQ00S |
|
1607728 |
|
|
| 7 |
|
- |
|
ST-6ES1N8AWQ00S |
|
1613589 |
|
|
| 8 |
|
- |
|
ST-7ES1N8AWQ00S |
|
1607769 |
|
|
| 17 |
|
- |
|
ST-17S1N8AWQ00S |
|
1607654 |
|
|
| Panel mounting connectors P20, SPEEDCON/standard locking, straight, male |
|
4 |
|
- |
|
ST-3EP1N8AWQ00S |
|
1607675 |
|
|
| 6 |
|
- |
|
ST-5EP1N8AWQ00S |
|
1607711 |
|
|
| 7 |
|
- |
|
ST-6EP1N8AWQ00S |
|
1613570 |
|
|
| 8 |
|
- |
|
ST-7EP1N8AWQ00S |
|
1607747 |
|
|
| 17 |
|
- |
|
ST-17P1N8AWQ00S |
|
1607636 |
|
|
 |
|
Panel mounting connectors P20, SPEEDCON/standard locking, straight, female, contact insert for snapping in |
|
4 |
|
- |
|
ST-3ES1N8AW400S |
|
1607692 |
|
|
| 6 |
|
- |
|
ST-5ES1N8AW400S |
|
1607727 |
|
|
| 7 |
|
- |
|
ST-6ES1N8AW400S |
|
1613588 |
|
|
| 8 |
|
- |
|
ST-7ES1N8AW400S |
|
1607768 |
|
|
| 17 |
|
- |
|
ST-17S1N8AW400S |
|
1607653 |
|
|
| Panel mounting connectors P20, SPEEDCON/standard locking, straight, male, contact insert for snapping in |
|
4 |
|
- |
|
ST-3EP1N8AW400S |
|
1607674 |
|
|
| 6 |
|
- |
|
ST-5EP1N8AW400S |
|
1607710 |
|
|
| 7 |
|
- |
|
ST-6EP1N8AW400S |
|
1613569 |
|
|
| 8 |
|
- |
|
ST-7EP1N8AW400S |
|
1607746 |
|
|
| 17 |
|
- |
|
ST-17P1N8AW400S |
|
1607634 |
|
|
 |
|
Panel mounting connectors P20, SPEEDCON/standard locking, female, angled, rotary with flange dimension 21.6 x 21.6 mm |
|
4 |
|
- |
|
ST-3ES1N8AAD00S |
|
1607691 |
|
|
| 6 |
|
- |
|
ST-5ES1N8AAD00S |
|
1607726 |
|
|
| 7 |
|
- |
|
ST-6ES1N8AAD00S |
|
1613586 |
|
|
| 8 |
|
- |
|
ST-7ES1N8AAD00S |
|
1607767 |
|
|
| 17 |
|
- |
|
ST-17S1N8AAD00S |
|
1607652 |
|
|
| Panel mounting connectors P20, SPEEDCON/standard locking, male, angled, rotary with flange dimension 21.6 x 21.6 mm |
|
4 |
|
- |
|
ST-3EP1N8AAD00S |
|
1607673 |
|
|
| 6 |
|
- |
|
ST-5EP1N8AAD00S |
|
1607709 |
|
|
| 7 |
|
- |
|
ST-6EP1N8AAD00S |
|
1613567 |
|
|
| 8 |
|
- |
|
ST-7EP1N8AAD00S |
|
1607744 |
|
|
| 17 |
|
- |
|
ST-17P1N8AAD00S |
|
1607633 |
|
|
 |
|
Panel mounting connectors P20, SPEEDCON/standard locking,female, angled, rotary with flange dimension 25 x 25 mm |
|
4 |
|
- |
|
ST-3ES1N8AAC00S |
|
1607690 |
|
|
| 6 |
|
- |
|
ST-5ES1N8AAC00S |
|
1607725 |
|
|
| 7 |
|
- |
|
ST-6ES1N8AAC00S |
|
1613585 |
|
|
| 8 |
|
- |
|
ST-7ES1N8AAC00S |
|
1607766 |
|
|
| 17 |
|
- |
|
ST-17S1N8AAC00S |
|
1607650 |
|
|
| Panel mounting connectors P20, SPEEDCON/standard locking,male, angled, rotary with flange dimension 25 x 25 mm |
|
4 |
|
- |
|
ST-3EP1N8AAC00S |
|
1607672 |
|
|
| 6 |
|
- |
|
ST-5EP1N8AAC00S |
|
1607708 |
|
|
| 7 |
|
- |
|
ST-6EP1N8AAC00S |
|
1613566 |
|
|
| 8 |
|
- |
|
ST-7EP1N8AAC00S |
|
1607743 |
|
|
| 17 |
|
- |
|
ST-17P1N8AAC00S |
|
1607632 |
|
|