Quick Connection System
QUICKON is a new quick connection system that makes installing sensors, actuators and other system components for automation technology simpler, faster and less expensive.
QUICKON connections provide a reliable electrical contact and high electrical conductivity. QUICKON connectors are corrosion resistant.

QUICKON, IP68, Panel Feed-Throughs
| Image | Product Description | Order Number | Datasheet | |||
![]() |
QUICKON panel feed-through 3-pole +PE, 1.0 - 2.5 mm2 / 690 V / 20 A, with QUICKON nut, for cable diameter 6 mm ...10 mm, with four welded 2.5 mm2 line wires, 0.5 m long, cut flat at the end. | 1582163 | ||||
![]() |
QUICKON panel feed-through 3-pole + PE, 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, with QUICKON nut, for cable diameter 6 mm ... 10 mm, with four welded 2.5 mm2 line wires, 1.0 m long, cut flat at the end. | 1582160 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, with Quickon nut, for a cable diameter of 6 mm ...10 mm, with four slip-on contacts | 1582166 | ||||
![]() |
QUICKON panel feed-through 3-pole +PE, 1.0 - 2.5 mm2 / 690 V / 20 A, with QUICKON nut, for cable diameter 6 mm ...10 mm, with four welded 2.5 mm2 line wires, 0.5 m long, cut flat at the end. | 1582175 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, with Quickon nut, for a cable diameter of 9 mm ...14 mm, with four welded-on 2.5 mm2 line wires, 1.0 m long, cut flat at the end. | 1582172 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, with Quickon nut, for a cable diameter of 9 mm ...14 mm, with four slip-on contacts. | 1582178 | ||||
![]() |
Sealing bolt for closing unoccupied holes in multiple gaskets for cable screw connections, 9 mm | 1647585 | ||||
![]() |
Sealing bolt for closing unoccupied holes in multiple gaskets for cable screw connections, 13 mm | 1647608 | ||||
![]() |
Plastic label sheet, self-adhesive double layer plastic labels, square corners, material thickness: 0.8 mm, suitable for plotting and engraving, color: white | 0806932 | ||||
![]() |
Labels for thermal transfer printer | 0819453 | ||||
![]() |
Insulating sleeve, as touch protection, for 4.8 mm slip-on sleeves, slide onto the conductor before | 1670497 | ||||
![]() |
Nut (plastic) to lock the contact carrier from the inside of the device | 1640715 | ||||
![]() |
Allen wrench, for loosening and fastening the QUICKON union nut, WAF 22 mm | 1670206 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, without Quickon nut, with four welded-on 2.5 mm2 conductor wires, 0.5 m long, clean cut at the end. | 1582187 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, without Quickon nut, with four welded-on 2.5 mm2 line wires, 1.0 m long, cut flat at the end. | 1582190 | ||||
![]() |
Quickon panel feed-through 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, without Quickon nut, with four slip-on contacts. | 1582196 | ||||
![]() |
Quickon nut 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, for conductors with a diameter of 6 mm ...10 mm. | 1582226 | ||||
![]() |
Quickon nut 3-pole +PE, 1.0 mm2 ...2.5 mm2 / 690 V / 20 A, for conductors with a diameter of 9 mm ...14 mm. | 1582229 | ||||
![]() |
Protective cap made of transparent plastic for QPD QUICKON connection 4x 2.5 mm2, IP54. | 1582150 | ||||

Other features include:
- Fast IDC connection
- Drastic reduction of wiring time
- No special tools necessary
- IP 67 rated for rough industrial environments
The quick connection system is specially designed for applications in which circular cables with 2, 3 or 4 wires have to be connected quickly. The connection can be loosened, and the components can be re-used several times.
















