|
|
Description |
|
Pos. |
|
Cable Seal (mm) |
|
Type |
|
Order Number |
|
Datasheet |
 |
|
Power cable connector P70, SPEEDCON, shielded, straight, for cable dia. 8.5mm to 26.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-14.0 |
|
SM-5ES1N8A8L32S |
|
1613428 |
|
Datasheet |
| |
6 |
|
14-20.5 |
|
SM-5ES1N8A8L33S |
|
1613429 |
|
Datasheet |
| |
6 |
|
20.5-26.5 |
|
SM-5ES1N8A8L34S |
|
1613430 |
|
Datasheet |
| Power cable connector P70, SPEEDCON, shielded, straight, for cable dia. 8.5mm to 26.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-14.0 |
|
SM-7ES1N8A8L32S |
|
1613434 |
|
Datasheet |
| |
8 |
|
14-20.5 |
|
SM-7ES1N8A8L33S |
|
1613435 |
|
Datasheet |
| |
8 |
|
20.5-26.5 |
|
7ES1N8A8L34S |
|
1613436 |
|
Datasheet |
 |
|
Power panel mounting connector P70, angled, rotary, connection cross section up to 10mm2 |
|
6 |
|
- |
|
SM-5EPWN8AAD00S |
|
1607927 |
|
Datasheet |
| |
8 |
|
- |
|
SM-7EPWN8AAD00S |
|
1907931 |
|
Datasheet |
 |
|
Power panel mounting connector P70, angled, fixed, connection cross section up to 10mm2 |
|
6 |
|
- |
|
SM-5EPWN8AA200 |
|
1613516 |
|
Datasheet |
| |
8 |
|
- |
|
SM-7EPWN8AA200 |
|
1613526 |
|
Datasheet |
 |
|
Power panel mounting connector P70, straight, connection cross section up to 10mm2 |
|
6 |
|
- |
|
SM-5EPWN8AWT00 |
|
1613517 |
|
Datasheet |
| |
8 |
|
- |
|
SM-7EPWN8AWT00 |
|
1613527 |
|
Datasheet |
 |
|
Power cable connecting receptacle P70, shielded, straight, forcable dia. 9.0mm to 26.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-14.0 |
|
SM-5EP1N8A9L32S |
|
1613425 |
|
Datasheet |
| 6 |
|
14-20.5 |
|
SM-5EP1N8A9L33S |
|
1613426 |
|
Datasheet |
| 6 |
|
20.5-26.5 |
|
SM-5EP1N8A9L34S |
|
1613427 |
|
Datasheet |
| Power cable connecting receptacle P70, shielded, straight, for cable dia. 9.0mm to 26.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-14.0 |
|
SM-7EP1N8A9L32S |
|
1613431 |
|
Datasheet |
| 8 |
|
14-20.5 |
|
SM-7EP1N8A9L33S |
|
1613432 |
|
Datasheet |
| 8 |
|
20.5-26.5 |
|
SM-7EP1N8A9L34S |
|
1613433 |
|
Datasheet |
|
|
Power panel mounting connector P70, with SPEEDCON knurled nut, connection cross section up to 16mm2 |
|
6 |
|
- |
|
SM-5ES1N8AY000S |
|
1613524 |
|
Datasheet |
| 8 |
|
- |
|
SM-7ES1N8AY000S |
|
1613534 |
|
Datasheet |
|
|
Power panel mounting connector P70, with SPEEDCON knurled nut, angled, connection cross section up to 16mm2 |
|
6 |
|
- |
|
SM-5ES1N8AYW00S |
|
1613525 |
|
Datasheet |
| 8 |
|
- |
|
SM-7ES1N8AYW00S |
|
1613535 |
|
Datasheet |
|
|
M40x1.5 power cable connector P70, short, for cable dia. 9.0 to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5ES1N8A8002 |
|
1605803 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5ES1N8A8003 |
|
1605805 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5ES1N8A8004 |
|
1605807 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5ES1N8A8005 |
|
1605809 |
|
Datasheet |
| M40x1.5 power cable connector P70, long, for cable dia. 9.0 to 26.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-14.0 |
|
SM-5ES1N8A8S22 |
|
1613518 |
|
Datasheet |
| 6 |
|
14-20.5 |
|
SM-5ES1N8A8S23 |
|
1613519 |
|
Datasheet |
| 6 |
|
20.5-26.5 |
|
SM-5ES1N8A8S24 |
|
1613520 |
|
Datasheet |
| M40x1.5 power cable connector P70, shielded, straight, short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7ES1N8A8002 |
|
1605851 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7ES1N8A8003 |
|
1605852 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7ES1N8A8004 |
|
1605854 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7ES1N8A8005 |
|
1605856 |
|
Datasheet |
| M40x1.5 power cable connector P70, shielded, straight, long, for a cable dia. 9.0mm to 26.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-14.0 |
|
SM-7ES1N8A8S22 |
|
1613528 |
|
Datasheet |
| 8 |
|
14-20.5 |
|
SM-7ES1N8A8S23 |
|
1613529 |
|
Datasheet |
| 8 |
|
20.5-26.5 |
|
SM-7ES1N8A8S24 |
|
1613530 |
|
Datasheet |
|
|
M40x1.5 power cable connecting receptacle P70, shielded, straight, short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5EP1N8A9002 |
|
1605769 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5EP1N8A9003 |
|
1605771 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5EP1N8A9004 |
|
1605773 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5EP1N8A9005 |
|
1605775 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, shielded, straight, short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7EP1N8A9002 |
|
1607063 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7EP1N8A9003 |
|
1605826 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7EP1N8A9004 |
|
1607064 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7EP1N8A9005 |
|
1607065 |
|
Datasheet |
|
|
M40x1.5 power cable connecting receptacle P70, internal 4-hole thread fasten. Short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5EP1N8AC002 |
|
1605782 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5EP1N8AC003 |
|
1605783 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5EP1N8AC004 |
|
1605784 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5EP1N8AC005 |
|
1605785 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal 4-hole thread fasten. Long, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5EP1N8ACL02 |
|
1605786 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5EP1N8ACL03 |
|
1605786 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5EP1N8ACL04 |
|
1605786 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5EP1N8ACL05 |
|
1605786 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal 4-hole thread fasten. Short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7EP1N8AC002 |
|
1605830 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7EP1N8AC003 |
|
1605831 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7EP1N8AC004 |
|
1605832 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7EP1N8AC005 |
|
1605833 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal 4-hole thread fasten. Long, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7EP1N8ACL02 |
|
1605834 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7EP1N8ACL03 |
|
1605835 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7EP1N8ACL04 |
|
1605836 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7EP1N8ACL05 |
|
1605837 |
|
Datasheet |
|
|
M40x1.5 power cable connecting receptacle P70, internal, hex. Flange, short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5EP1N8AQ002 |
|
1605790 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5EP1N8AQ003 |
|
1605791 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5EP1N8AQ004 |
|
1605792 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5EP1N8AQ005 |
|
1605793 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal, hex. Flange, long, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
6 |
|
9.0-12.5 |
|
SM-5EP1N8AQL02 |
|
1605794 |
|
Datasheet |
| 6 |
|
12.5-17.0 |
|
SM-5EP1N8AQL03 |
|
1605795 |
|
Datasheet |
| 6 |
|
17.0-21.0 |
|
SM-5EP1N8AQL04 |
|
1605796 |
|
Datasheet |
| 6 |
|
21.0-25.5 |
|
SM-5EP1N8AQL05 |
|
1605797 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal, hex. Flange, short, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7EP1N8AQ002 |
|
1605838 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7EP1N8AQ003 |
|
1605839 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7EP1N8AQ004 |
|
1605840 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7EP1N8AQ005 |
|
1605841 |
|
Datasheet |
| M40x1.5 power cable connecting receptacle P70, internal, hex. Flange, long, for a cable dia. 9.0mm to 25.5mm. Connection cross section up to 16mm2 |
|
8 |
|
9.0-12.5 |
|
SM-7EP1N8AQL02 |
|
1605842 |
|
Datasheet |
| 8 |
|
12.5-17.0 |
|
SM-7EP1N8AQL03 |
|
1605843 |
|
Datasheet |
| 8 |
|
17.0-21.0 |
|
SM-7EP1N8AQL04 |
|
1605844 |
|
Datasheet |
| 8 |
|
21.0-25.5 |
|
SM-7EP1N8AQL05 |
|
1605845 |
|
Datasheet |
|
|
M40x1.5 power panel mounting connector P70 with knurled nut, external. Connection cross section up to 16mm2 |
|
6 |
|
- |
|
SM-5ES1N8AY000 |
|
1605823 |
|
Datasheet |
| 8 |
|
- |
|
SM-7ES1N8AY000 |
|
1605865 |
|
Datasheet |
|
|
M40x1.5 power panel mounting connector P70 with knurled nut, angled, external. Connection cross section up to 16mm2 |
|
6 |
|
- |
|
SM-5ES1N8AYW00 |
|
1607532 |
|
Datasheet |
| 8 |
|
- |
|
SM-7ES1N8AYW00 |
|
1607543 |
|
Datasheet |
|
|
M40x1.5 power wall bushing P70, external, internal male - external female, fully wired, mounting flange with 4xM4 |
|
6 |
|
- |
|
SM-5EE1N8AS000 |
|
1605767 |
|
Datasheet |
| 8 |
|
- |
|
SM-7EE1N8AS000 |
|
1605824 |
|
Datasheet |
| M40x1.5 power wall bushing P70, external, internal male - external female, fully wired, mounting flange with 4xdia.4.2 |
|
6 |
|
- |
|
SM-5EE1N8ASA00 |
|
1605768 |
|
Datasheet |
| 8 |
|
- |
|
SM-7EE1N8ASA00 |
|
1605825 |
|
Datasheet |