M58
- Power
- 6 and 8 positions available
- 250/630V
- 12/150A
- Standard screw locking
- New insert style –one system for pin or socket contacts


| Image | Description | Pos. | Cable Seal (mm) | Type | Order Number | Datasheet | ||||||
|
Power cable connector P150, shielded, straight. Connection cross section up to 50mm2 | 6 | 17-25 | SL-5ES1N8A8002 | 1607503 | |||||||
| 6 | 25-36 | SL-5ES1N8A8001 | 1607501 | |||||||||
| 8 | 17-25 | SL-7ES1N8A8002 | 1607508 | |||||||||
| 8 | 25-36 | SL-7ES1N8A8001 | 1607507 | |||||||||
|
Power cable connecting receptacle P150, shielded, straight. Connection cross section up to 50mm2 | 6 | 17-25 | SL-5EP1N8A9002 | 1607500 | |||||||
| 6 | 25-36 | SL-5EP1N8A9001 | 1607499 | |||||||||
| 8 | 17-25 | SL-7EP1N8A9002 | 1607506 | |||||||||
| 8 | 25-36 | SL-7EP1N8A9001 | 1607505 |


