Programming Ports
Using the port, software modifications can be made without opening the control panel door. The protected port eliminates downtime resulting from opening any enclosure and reduces risk from exposure to environmental conditions.
RJ-45 Port Combination Interface
- RJ-45 interface to RJ-45 interface (or to terminal block)
- 120 V ac, 3-wire outlet
- Panel-mount base
- Dust cover with securing latch protects against dust and splashing water
- Special configurations available
- Gasket between housing and enclosure provided
- Made in the USA

Description
The RJ-45 Port Combination Interface encloses an RJ-45 interface with a 120 V ac outlet. The RJ-45 connection is available interfacing to an RJ-45 or to a terminal block. The combination port, mounted in a HEAVYCON base with dust cover, offers convenience on the outside of the panel.
General Specifications
| ||||||||||||||||||||||||||||||||||||||||||||||||

Specifications for the RJ-45 to Terminal Block Combination Port

Other Versions Available
Click the part numbers below to download Adobe Acrobat files showing the appropriate CAD drawing.
| 15 PIN D-SUB COMBINATIONS | |
| Part # | Description |
| 5603297 | HC-P: DB15 (F/M) USB Type A/B (F/F) |
| 5601982 | HC-P: DB15 HDVGA (F/M) 120 VAC 3A |
| 5602142 | HC-P: RJ45 (F/F) DB15 HD-VGA (M/F) |
| 5603538 | HC-P: DB15 (F/F) 120 VAC |
| 5604045 | HC-P: DB15 (F/F) 120 VAC |
| 5602069 | HC-P: DB15 (F/M) 120 VAC 3A |
| 25 PIN D-SUB COMBINATIONS | |
| Part # | Description |
| 5602315 | HC-P: DB25 (F/M) 120 VAC |
| 5602348 | HC-P: DB25 (F/F) RJ45 (F/F) RJ12 (F/F) 120 VAC |
| 5602524 | HC-P: DB25 (F/F) RJ45 (F/F) RJ12 (F/F) CE OUTLET |
| 5603010 | HC-P: DB25 (F/M) GFI Outlet |
| 9 PIN D-SUB COMBINATIONS | |
| Part # | Description |
| 5603891 | HC-P: 2xDB9 (F/F) 120 VAC |
| 5604552 | HC-P: DB9 (F/TB) BOX MOUNT |
| 5604832 | HC-P: DB9 M/F THRU PANEL 120 VAC |
| 5604802 | HC-P: DB9 (M/TB) 2XM25 GLAND |
| 5604801 | HC-P: DB9 (M/TB) BOX MOUNT |
| 5601297 | HC-P: DB9 F/F 120 VAC |
| 5602772 | HC-P: DB9 (F/TB) |
| 5601751 | HC-P: DB9 (F/F) RJ45 (F/F) 120 VAC 3A |
| 5601819 | HC-P: DB9 (F/M) 120 VAC |
| 5601989 | HC-P: DB9 F/TB 120 VAC |
| 5602008 | HC-P: DB9 (F/F) RJ45 (F/F) 120 VAC |
| 5602309 | HC-P: 2xDB9 (F/F) 120 CE OUTLET |
| 5604800 | HC-P: DB9 (F/TB) 2XM25 GLAND |
| 5602656 | HC-P: DB9 (F/F) DB25 (F/F) 120 VAC |
| 5603776 | HC-P: 2xDB9 (cut-outs only) DUPLEX 120 VAC |
| 5602788 | HC-P: DB9 (M/M) 120 VAC |
| 5602858 | HC-P: DB9 (M/F) IC 2.5/2-STGF |
| 5603036 | HC-P: DB9 (F/TB) 120 VAC 3A |
| 5603052 | HC-P: DB9 (F/F) DB15 HDVGA (F/F) DB15 (F/F) |
| 5603207 | HC-P: DB9 (M/M) 120 VAC |
| 5603208 | HC-P: 2xDB9 (M/M) 120 VAC |
| 5603545 | HC-P: DB9 (F/TB) D-Net 120 VAC |
| 5602344 | HC-P: 3xDB9 (F/F) CE OUTLET |
| DATA HIGHWAY COMBINATIONS | |
| Part # | Description |
| 5602051 | HC-P: 8 MDIN (F/TB) 120 VAC |
| 5602743 | HC-P: 8 MDIN (F/PCB) DB9 (M/M) 120 VAC |
| 5603750 | HC-P: DH+ COMBO (DB9 & 8 MDIN F/TB) 120 VAC |
| ETHERNET COMBINATIONS | |
| Part # | Description |
| 5600635 | HC-P: RJ45 CAT5 (F/F) |
| 5603749 | HC-P: RJ45 (F/F) DB15 (F/M) W/ 7' CABLE |
| 5600573 | HC-P: RJ45 CAT5 (F/F) 120 VAC |
| 5600574 | HC-P: RJ45 (F/TB) 120 VAC |
| 5604431 | HC-P: RJ45 CAT 5 GFCI 3A |
| 5603925 | HC-P: RJ45 CAT 5 (F/F) RJ12 (F/F) |
| 5604805 | HC-P: RJ45 (F/F) DB9 (F/M) 120 VAC |
| 5603688 | HC-P: RJ45 (F/TB) DH+ CABLE 120 VAC |
| 5603550 | HC-P: RJ12 (F/F) RJ45 (F/F) DB25 (F/F) 120VAC 5A |
| 5603505 | HC-P: RJ45 CAT 5 (F/F) M12 Dnet 120 VAC |
| 5603053 | HC-P: 2xRJ45 (F/F) 7 PIN DIN (F/M) |
| 5603051 | HC-P: 4xRJ45 CAT 5 (F/F) |
| 5602598 | HC-P: RJ45 (F/F) RCA Phono Jack DC (F/F) |
| 5602314 | HC-P: RJ45 (F/TB) Box Mount |
| 5603506 | HC-P: SH RJ45 CAT 5 (F/F) 120 VAC 3A |
| 5604378 | HC-P: RJ45 120VAC 3A (METAL DUST COVER) |
| KEYBOARD & MOUSE COMBINATIONS | |
| Part # | Description |
| 5602541 | HC-P: 2xPS/2 (F/M) |
| 5602665 | HC-P: DB15 HD (F/M) 2xPS/2 (F/F) |
| 5603454 | HC-P: DB15 HD (F/M) 2xPS/2 (F/F) 120 VAC |
| 5603045 | HC-P: RJ45 CAT 5 PS/2 (F/M) 120 VAC |
| 5604144 | HC-P: 2xPS/2 DB9 RJ45 CAT 5 120 VAC |
| 5602993 | HC-P: 2xPS/2 (F/M) RJ45 CAT 5 (F/F) DB25 (F/M) RJ12 (F/F) DB15 HD (F/M) |
| OTHER COMBINATIONS | |
| Part # | Description |
| 5602496 | HC-P: 50 RIBBON CABLE (M/M) |
| 5602313 | HC-P: RJ11 (F/F) 120 VAC |
| 5602738 | HC-P: 3.5" FLOPPY DRIVE BRACKET |
| 5603029 | HC-P: 3x16 RIBBON CABLE & FFKDS |
| 5603542 | HC-P: 26 RIBBON 16 RIBBON & FFKDS |
| 5602537 | HC-P: VDFK4 120 VAC |
| 5604607 | HC-P: 2XUSB TYPE A (F/M) 120 VAC |
| 5604717 | HC-P: USB BULKHEAD TYPE A |
| 5604505 | HC-P: 2XUSB TYPE A (F/M) CABLE |
| POWER ONLY COMBINATIONS | |
| Part # | Description |
| 5602660 | HC-P: 120 VAC |
| 5604296 | HC-P: INLET 15A ON/OFF |
| 5604266 | HC-P: TWISTLOCK OUTLET |
| 5604114 | HC-P: DUPLEX GFI |
| 5602307 | HC-P: DUPLEX 120 VAC |
| 5601322 | HC-P: 120 VAC |
| 5604265 | HC-P: OUTLET/INLET 15A ON/OFF |


