Industrial Device Connectors

VARIOCON is especially suitable for use in your devices, but also in terminal boxes and control cabinets in harsh industrial environments.  Due to the modular structure and the multitude of contact inserts from signal to power connections, VARIOCON specifically offers proven solutions in pcb mount, crimp  and screw connections.


VARIOCON Plug Connectors

VARIOCON plastic or metal rectangular housing connectors offer a choice of connection types for industrial applications using the well established, industry standard COMBICON connection technology in the following modes:

  • Screw Clamp or Crimp Wire Termination
  • Printed Circuit Board through Panel Connections
  • Fiber Optic Connections


VARIOCON Product Features

VARIOCON products feature protection type IP65 to IP69K (depending on the application) and have modular contact inserts for power, signal, and/or fiber optic transmission.


Modular Contact Inserts


VARIOCON-Modular offers the possibility of combining power and signal transmission in one plug connector. The contact system is based on the proven COMBICON connection technology with tension sleeve principle and coding possibility. The installation side can be supplied with a screw connection or alternatively with a direct PCB connection.



Fixed Contact Inserts


The crimp contact carriers are available as male or female contact carriers and fulfill the requirements for multi-position plug connections. Turned and rolled crimp contacts from the proven HEAVYCON D-series are available for the 15, 30, 50, and 65-position crimp contact carriers plus two capacitive PE connections each.



Five Good Reasons for VARIOCON Device Connectors for Industrial Use

    System Advantages Your benefits
    1. Modularity of the contact inserts and housings
    • Tailored solution of the contact inserts by combining power up to 70 A, signals up to 40 positions and Fiber Optic
    • Space-saving due to the compact design
    • Selection of plastic, metal and EMC protected housing designs
    2.  Without a panel mounting base
    • Reduced assembly requirement
    • Protection type IP67 with only one housing seal
    • Excellent EMC protection
    3.  Sturdy housing screw locking for start-up and service
    • Resistant to mechanical interferences (vibrations and shocks)
    • Safe against accidental opening of the plug connection
    • Space savings compared to brackets
    4.  COMBICON screw connection technology
    • High reliability
    • Contact protected
    • Low contact resistances
    • Compact design
    • Can be coded against plugging them in incorrectly
    • Universal use
    5.  Direct PCB connection in the device
    • Elimination of a routing level
    • Process safe assembly due to soldering-in technique
    • Space-saving installation

     


    Further information and services related to this article




    PHOENIX CONTACT
    586 Fulling Mill Road
    Middletown, PA 17057
    info@phoenixcon.com
    (800) 888-7388