VARIOSUB Push-Pull

The VARIOSUB Push-Pull connector system transfers data using copper and FO technologies, it also offers a power connector to supply power to devices. The Push-Pull connectors are robust, easy to operate and have the IP67 degree of protection, making them ideal for distributed automation.


RJ45 Push-Pull Connectors


Image

Product Description

Type Description /
Order Number

 

Datasheet

RJ45 connector, IP67, with push-pull interlocking, metal housing, CAT5e, 8-pos., with QUICKON fast connection technology, for 1-wire and 7-wire conductors AWG 26 ... 22, for cable cross section 5.0 mm ... 8.0 mm

 

P/N 1608016
VS-PPC-C1-RJ45-MNNA-PG9-8Q5

 

Datasheet

RJ45 connector, IP67, with push-pull interlocking, plastic housing, CAT5e, 8-pos., with QUICKON fast connection technology, for 1-wire and 7-wire conductors AWG 26 ... 22, for cable cross section 5.0 mm ... 8.0 mm

 

P/N 1657834
VS-PPC-C1-RJ45-POBK-PG9-8Q

 

Datasheet

RJ45 connector, IP67, with push-pull interlocking, metal housing, CAT6, 8-pos., with IDC connection method, for 1-wire conductors AWG 24 and 7-wire conductors AWG 26 ... 25, for cable cross section 5.0 mm ... 8.0 mm

 

P/N 1608113
VS-PPC-C1-RJ45-MNNA-PG9-8I6

 

Datasheet

RJ45 connector, IP67, with push-pull interlocking, plastic housing, CAT6, 8-pos., with IDC connection method, for 1-wire conductors AWG 24 and 7-wire conductors AWG 26 ... 25, for cable cross section 5.0 mm ... 8.0 mm

 

P/N 1608139
VS-PPC-C1-RJ45-POBK-PG9-8I6

 

Datasheet

RJ45 panel mounting frame, IP67, for push-pull interlocking, plastic, with the Freenet system, for square panel cutout, with grommet, without mounting screws

 

P/N 1608197
VS-PPC-F1-RJ45-POBK-1R-F

 

Datasheet

RJ45 socket insert, for the Freenet system, CAT5e, 8-pos., shielded, socket on socket

 

P/N 1652952
VS-08-BU-RJ45-5-F/BU

 

Datasheet

 

RJ45 panel mounting frame, IP67, for push-pull interlocking, metal, for PCB connection, for square panel cutout, with grommet, without mounting screws

 

P/N 1608029
VS-PPC-F1-RJ45-MNNA-1R-PHA 

 

Datasheet

RJ45 panel mounting frame, IP67, for push-pull interlocking, plastic, for PCB connection, for square panel cutout, with grommet, without mounting screws

 

P/N 1657847
VS-PPC-F1-RJ45-P0BK-1R-PHA

 

Datasheet

RJ45 socket insert, for PCB assembly, CAT6, 8-pos., shielded, with angled solder pins, 1x

 

P/N 1653087
VS-08-BU-RJ45-6/LH-1 

 

Datasheet

 


Fiber Optic (SCRJ) Push-Pull Connectors


Image

Product Description

Type Description /
Order Number

 

Datasheet

Fiber optic connector SCRJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm

 

P/N 1608032
VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C

 

Datasheet

Fiber optic connector SCRJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for HCS fiber 200/230 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm

 

P/N 1608045
VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C

 

Datasheet

SCRJ fiber optic connector, IP67, with push-pull interlocking, plastic housing, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm

 

P/N 1657850
VS-PPC-C1-SCRJ-POBK-PG9-A4D-C

 

Datasheet

SCRJ fiber optic connector, IP67, with push-pull interlocking, plastic housing, duplex, with fast connection technology, for HCS fiber 200/230 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm

 

P/N 1657863
VS-PPC-C1-SCRJ-POBK-PG9-A3C-C

 

Datasheet

SCRJ panel mounting frame, IP67, for push-pull interlocking, plastic, with the Freenet system, for square panel cutout, with grommet, without mounting screws

 

P/N 1608210
VS-PPC-F1-SCRJ-POBK-1RF

 

Datasheet

SCRJ panel mounting frame, IP67, for push-pull interlocking, metal, for transceiver, for square panel cutout, with grommet, without mounting screws

 

P/N 1608061
VS-PPC-F1-SCRJ-MNNA-1RP

 

Datasheet

SCRJ panel mounting frame, IP67, for push-pull interlocking, plastic, for transceiver, for square panel cutout, with grommet, without mounting screws

 

P/N 1657889
VS-PPC-F1-SCRJ-POBK-1RP

 

Datasheet

Protective cover, IP67, metal version, to cover the contact insert in the RJ45 and SCRJ push-pull panel mounting frames

 

P/N 1608142
VS-PPC-C1-PC67-MNNA

 

Datasheet

Protective cover, IP67, to cover the contact insert in the RJ45 and SCRJ push-pull panel mounting framesm

 

P/N 1608155
VS-PPC-C1-PC67-POBK

 

Datasheet

 


Push-Pull Power Connectors


Image

Product Description

Type Description /
Order Number

 

Datasheet

MSTB connector, IP67, with push-pull interlocking, metal housing, 24 V, 5-pos., with spring-cage connection, for AWG 18 ... 13, for cable cross section 9.0 mm ... 13.0 mm

 

P/N 1608074
VS-PPC-C2-MSTB-MNNA-P13-A5-SP

 

Datasheet

Connector MSTB, IP67, with push-pull interlocking, plastic housing, 24 V, 5-polig, with spring-cage connection, for AWG 18 ... 13, for cable cross section 9.0 mm ... 13.0 mm

 

P/N 1657892
VS-PPC-C2-MSTB-POBK-P13-A5-SP

 

Datasheet

MSTB connector, IP67, with push-pull interlocking, plastic housing, 400 V, 5-pos., with spring-cage connection, for AWG 18 ... 13, for cable cross section 9.0 mm ... 13.0 mm  

P/N 1608236
VS-PPC-C2-MSTB-POBK-P13-B5-SP 

  Datasheet

MSTB panel mounting frame, IP67, for push-pull interlocking, plastic, with integrated contact insert for conductor connection, spring-cage connection, 24 V, for square mounting cutout, with grommet, without mounting screws

 

P/N 1608294
VS-PPC-F2-MSTB-POBK-1R-SPSA5

 

Datasheet

MSTB panel mounting frame, IP67, for push-pull interlocking, plastic, with integrated contact insert for conductor connection, spring-cage connection, 400 V, for square mounting cutout, with grommet, without mounting screws   P/N 1608304   Datasheet

MSTB panel mounting frame, IP67, for push-pull interlocking, metal, for PCB connection, for square panel cutout, with grommet, without mounting screws

 

P/N 1608087
VS-PPC-F2-MSTB-MNNA-1R-P

 

Datasheet

MSTB panel mounting frame, IP67, for push-pull interlocking, plastic, for PCB connection, for square panel cutout, with grommet, without mounting screws

 

P/N 1608281
VS-PPC-F2-MSTB-POBK-1R-P

 

Datasheet

MSTB contact insert, for PCB assembly, 24 V, 5-pos., with angled solder pins, RAL 9005 (black), for panel mounting frame VS-PPC-F2-MSTB-...-1R-P

 

P/N 1657915
VS-MSTBAH 2,5/ 5-GB-5,08-BK-A

 

Datasheet

MSTB contact insert, for PCB assembly, 24 V, 5-pos., with straight solder pins, RAL 9005 (black), for panel mounting frame VS-PPC-F2-MSTB-...-1R-P  

P/N 1609565
VS-MSTBVA 2,5/ 5-GB-5,08-BK-A 

  Datasheet
MSTB contact insert, for PCB assembly, 400 V, 5-pos., with angled solder pins, RAL 3000 (red), for panel mounting frame VS-PPC-F2-MSTB-...-1R-P  

P/N 1609549
VS-MSTBAH 2,5/ 5-GB-5,08-RD-B 

  Datasheet
MSTB contact insert, for PCB assembly, 400 V, 5-pos., with straight solder pins, RAL 3000 (red), for panel mounting frame VS-PPC-F2-MSTB-...-1R-P  

P/N 1609581
VS-MSTBVA 2,5/ 5-GB-5,08-RD-B 

  Datasheet
Protective cover, IP67, metal version, to cover the contact insert in the Power push-pull panel mounting frame  

P/N 1404045
VS-PPC-C2-PC67-MNNA 

  Datasheet
Protective cover, IP67, plastic version, to cover the contact insert in the Power push-pull panel mounting frame  

P/N 1404058
VS-PPC-C2-PC67-POBK

  Datasheet

 


Further information and services related to this article