VARIOSUB SCRJ
The VARIOSUB SCRJ fiber optic connection system is ideal for transmitting data over long distances or in high noise areas, where EMI is a concern. Designed in accordance with IEC 18801, the SCRJ is suitable for gigabit Ethernet transmissions. The SC duplex connection enables both single- and multi-mode fibers to be used for GOF as well as POR and HCS types.
Please select:
Sleeve Housing
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
IP67 Sleeve housing | VS-SCRJ-T-IP67 P/N 1652965 |
Datasheet |

Panel Mounting Frame
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel mounting frame | VS-A-F-IP67 P/N 1653744 |
Datasheet |

Female/Female insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Female/Female insert | VS-SCRJ-GOF-BU/BU P/N 1652978 |
Datasheet |

Coupler for terminal outlets
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Coupler for terminal outlets | VS-SCRJ-GOF-KU P/N 1654358 |
Datasheet |

IP20 to IP20
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Preassembled 1m connection cable with IP20 to IP20 | VS-PC-2x-GOF-50-SCRJ/SCRJ-1 P/N 1654374 |
Datasheet |
| Preassembled 2m connection cable with IP20 to IP20 | VS-PC-2x-GOF-50-SCRJ/SCRJ-2 P/N 1654387 |
Datasheet | |
| Preassembled 5m connection cable with IP20 to IP20 | VS-PC-2x-GOF-50-SCRJ/SCRJ-5 P/N 1654390 |
Datasheet |

SC Connector
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Preassembled 1m connection cable with IP20 to IP20 duplex SC connector |
VS-PC-2x-GOF-50-SCRJ/SCDU-1 P/N 1654400 |
Datasheet |
| Preassembled 2m connection cable with IP20 to IP20 duplex SC connector |
VS-PC-2x-GOF-50-SCRJ/SCDU-2 P/N 1654413 |
Datasheet | |
| Preassembled 5m connection cable with IP20 to IP20 duplex SC connector |
VS-PC-2x-GOF-50-SCRJ/SCDU-5 P/N 1654426 |
Datasheet |

IP67 to IP67
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Preassembled 5m connection cable with IP67 to IP67 | VS-IL-2x-GOF-50-2xSCRJ67-5 P/N 1654439 |
Datasheet |
| Preassembled 10m connection cable with IP67 to IP67 | VS-IL-2x-GOF-50-2xSCRJ67-10 P/N 1654442 |
Datasheet | |
| Preassembled 20m connection cable with IP67 to IP67 | VS-IL-2x-GOF-50-2xSCRJ67-20 P/N 1654455 |
Datasheet |








