VARIOSUB USB
The USB connection system is compatible with USB 2.0 specifications at a transmission rate of 480 Mbps. The connector can be mounted directly on a device or a panel wall using the A and B bulkhead and ribbon cable femal inserts. Shielded patch cables are also available for IP67 or standard USB types A and B.
Please select:
Panel Mounting Frame
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel mounting frame | VS-A-F-IP67 P/N 1653744 |
Datasheet |

Female/Female Insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Female/Female insert | VS-04-BUA-BUB-F/IP67 P/N 1653838 |
Datasheet |

Female Insert with flat-ribbon cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Female/Ribbon cable terminal | VS-04-BUA-FK-F/IP67 P/N 1653854 |
Datasheet |
| Female/Ribbon cable terminal | VS-04-BUB-FK-F/IP67 P/N 1653867 |
Datasheet |

Patch Cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Patch Cable 2m IP67B to StandardA | VS-04-2x2x26C7/7-67B/SdA/2.0 P/N 1653919 |
Datasheet |
| Patch Cable 2m IP67A to StandardB | VS-04-2x2x26C7/7-67A/SdB/2.0 P/N 1653896 |
Datasheet | |
| Patch Cable 2m IP67A to IP67B | VS-04-2x2x26C7/7-67A/67B/2.0 P/N 1653870 |
Datasheet | |
| Patch Cable 5m IP67B to StandardA | VS-04-2x2x26C7/7-67B/SdA/5.0 P/N 1653922 |
Datasheet | |
| Patch Cable 5m IP67A to StandardB | VS-04-2x2x26C7/7-67A/SdB/5.0 P/N 1653906 |
Datasheet | |
| Patch Cable 5m IP67A to IP67B | VS-04-2x2x26C7/7-67A/67B/5.0 P/N 1653883 |
Datasheet | |
| Patch Cable, 1m, StandardA to StandardB | VS-04-2X2X26C7/7-SDASDB/1.0 P/N 1654853 |
Datasheet | |
| Patch Cable, 1m, StandardA to free end | VS-04-2x2x26C7/7-SDA/OE/1.0 P/N 1655771 |
Datasheet | |
| Patch Cable, 2m, StandardA to free end | VS-04-2x2x26C7/7-SDA/OE/2.0 P/N 1655784 |
Datasheet | |
| Patch Cable, 5m, StandardA to free end | VS-04-2x2x26C7/7-SDA/OE/5.0 P/N 1655797 |
Datasheet |






